Circuit breaker 3VA1 IEC frame 250 breaking capacity class H (3VA12166FF420AA0)

Circuit breaker 3VA1 IEC frame 250 breaking capacity class H 3VA12166FF420AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Circuit breaker 3VA1 IEC frame 250 breaking capacity class H 3VA12166FF420AA0
  • Circuit breaker 3VA1 IEC frame 250 breaking capacity class H 3VA12166FF420AA0
  • Circuit breaker 3VA1 IEC frame 250 breaking capacity class H 3VA12166FF420AA0

Product Details:

Manufacturer part number: 3VA12166FF420AA0

Brand: SIEMENS

Price: 1,253.79

Delivery time: 4 Days


Technical Data:

Number of pins: 4-pin

Product size (width): 140 mm

Adjustment range (amperage): 112 - 160 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA12166FF420AA0

Part Number
3VA12166FF420AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage)

1,253.79 €

1 4 Days 4-pin140112 - 160 A

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 158 Product size (depth)(mm) 70
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 OCR type TM240 Breaking capacity rating H
Connection (components) Screws

Tech Support