Circuit breaker 3VA1 IEC frame 250 breaking capacity class M (3VA12165EF320AA0)

Circuit breaker 3VA1 IEC frame 250 breaking capacity class M 3VA12165EF320AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Circuit breaker 3VA1 IEC frame 250 breaking capacity class M 3VA12165EF320AA0
  • Circuit breaker 3VA1 IEC frame 250 breaking capacity class M 3VA12165EF320AA0
  • Circuit breaker 3VA1 IEC frame 250 breaking capacity class M 3VA12165EF320AA0

Product Details:

Manufacturer part number: 3VA12165EF320AA0

Brand: SIEMENS

Price: 805.60

Delivery time: 9 Days


Technical Data:

Number of pins: 3-pin

Product size (width): 105 mm

Adjustment range (amperage): 112 - 160 A

OCR type: TM240


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA12165EF320AA0

Part Number
3VA12165EF320AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

805.60 €

1 9 Days 3-pin105112 - 160 ATM240

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 158 Product size (depth)(mm) 70
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating M Connection (components) Screws

This page is Circuit breaker 3VA1 IEC frame 250 breaking capacity class M, part number 3VA12165EF320AA0.
You can find the detail information about specifications and dimensions on part number 3VA12165EF320AA0.

Variation of this product

Part Number
3VA12165EF420AA0
3VA12165FF420AA0
3VA12165MH320AA0
3VA12205EF320AA0
3VA12205FF420AA0
3VA12205GF420AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

1,047.61 €

1 98 Days 4-pin140112 - 160 ATM240

1,081.23 €

1 98 Days 4-pin140112 - 160 ATM240

655.47 €

1 10 Days 3-pin105160 A (max)-

812.32 €

1 9 Days 3-pin105140 - 200 ATM240

1,096.92 €

1 11 Days 4-pin140140 - 200 ATM240

1,096.92 €

1 9 Days 4-pin140140 - 200 ATM240

Tech Support