Circuit breaker 3VA2 IEC frame 100 breaking capacity class C (3VA20107HN320AA0)

Circuit breaker 3VA2 IEC frame 100 breaking capacity class C 3VA20107HN320AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Circuit breaker 3VA2 IEC frame 100 breaking capacity class C 3VA20107HN320AA0
  • Circuit breaker 3VA2 IEC frame 100 breaking capacity class C 3VA20107HN320AA0
  • Circuit breaker 3VA2 IEC frame 100 breaking capacity class C 3VA20107HN320AA0
  • Circuit breaker 3VA2 IEC frame 100 breaking capacity class C 3VA20107HN320AA0
  • Circuit breaker 3VA2 IEC frame 100 breaking capacity class C 3VA20107HN320AA0
  • Circuit breaker 3VA2 IEC frame 100 breaking capacity class C 3VA20107HN320AA0
  • Circuit breaker 3VA2 IEC frame 100 breaking capacity class C 3VA20107HN320AA0
  • Circuit breaker 3VA2 IEC frame 100 breaking capacity class C 3VA20107HN320AA0
  • Circuit breaker 3VA2 IEC frame 100 breaking capacity class C 3VA20107HN320AA0
  • Circuit breaker 3VA2 IEC frame 100 breaking capacity class C 3VA20107HN320AA0
  • Circuit breaker 3VA2 IEC frame 100 breaking capacity class C 3VA20107HN320AA0
  • Volume Discount

Product Details:

Manufacturer part number: 3VA20107HN320AA0

Brand: SIEMENS

Price: 783.19

Delivery time: 98 Days


Technical Data:

Number of pins: 3-pin

Product size (width): 105 mm

Adjustment range (amperage): 40 - 100 A

OCR type: ETU350

Connection (components): Screws


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA20107HN320AA0

Part Number
3VA20107HN320AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type Connection (components)

783.19 €

1 98 Days 3-pin10540 - 100 AETU350Screws

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 181 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating C

This page is Circuit breaker 3VA2 IEC frame 100 breaking capacity class C, part number 3VA20107HN320AA0.
You can find the detail information about specifications and dimensions on part number 3VA20107HN320AA0.

Variation of this product

Part Number
3VA20107HM320AA0
3VA20107HM420AA0
3VA20107HM460AA0
3VA20107HN460AA0
3VA20107JP420AA0
3VA20107JQ320AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type Connection (components)

991.60 €

1 98 Days 3-pin10540 - 100 A-Screws

1,204.48 €

1 98 Days 4-pin14040 - 100 AETU330Screws

1,271.71 €

1 4 Days 4-pin14040 - 100 AETU330Clamp

1,092.44 €

1 98 Days 4-pin14040 - 100 AETU350Clamp

1,518.21 €

1 98 Days 4-pin14040 - 100 A-Screws

1,518.21 €

1 98 Days 3-pin10540 - 100 AETU560Screws

Tech Support