Circuit breaker 3VA2 IEC frame 100 breaking capacity class M (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA20105HM420AA0
3VA20105HN420AA0
3VA20105HN460AA0
3VA20105JP360AA0
3VA20105JP420AA0
3VA20105JQ360AA0
3VA20105JQ460AA0
3VA20105KP360AA0
3VA20105KP420AA0
3VA20105KP460AA0
3VA20105KQ320AA0
3VA20105KQ360AA0
3VA20105KQ420AA0
3VA20255HL320AA0
3VA20255HL420AA0
3VA20255HL460AA0
3VA20255HM460AA0
3VA20255HN320AA0
3VA20255HN460AA0
3VA20255JP320AA0
3VA20255JP420AA0
3VA20255JQ320AA0
3VA20255JQ420AA0
3VA20255JQ460AA0
3VA20255KP320AA0
3VA20255KP360AA0
3VA20255KP420AA0
3VA20255KP460AA0
3VA20255KQ420AA0
3VA20255KQ460AA0
3VA20405HL360AA0
3VA20405HL420AA0
3VA20405HM420AA0
3VA20405HN320AA0
3VA20405HN420AA0
3VA20405HN460AA0
3VA20405JP320AA0
3VA20405JP360AA0
3VA20405JQ360AA0
3VA20405JQ420AA0
3VA20405KP360AA0
3VA20405KP420AA0
3VA20405KQ360AA0
3VA20405KQ420AA0
3VA20405KQ460AA0
3VA20635HL420AA0
3VA20635HM320AA0
3VA20635HM360AA0
3VA20635HM460AA0
3VA20635HN320AA0
3VA20635HN360AA0
3VA20635HN420AA0
3VA20635HN460AA0
3VA20635JP320AA0
3VA20635JP420AA0
3VA20635JQ360AA0
3VA20635KP360AA0
3VA20635KP420AA0
3VA20635KP460AA0
3VA20635KQ320AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type Connection (components)

996.08 €

1 11 Days 4-pin14040 - 100 AETU330Screws

812.32 €

1 11 Days 4-pin14040 - 100 AETU350Screws

845.93 €

1 11 Days 4-pin14040 - 100 AETU350Clamp

1,092.44 €

1 98 Days 3-pin10540 - 100 A-Clamp

1,271.71 €

1 11 Days 4-pin14040 - 100 A-Screws

1,377.03 €

1 98 Days 3-pin10540 - 100 AETU560Clamp

1,563.03 €

1 98 Days 4-pin14040 - 100 AETU560Clamp

1,208.96 €

1 11 Days 3-pin10540 - 100 AETU850Clamp

1,383.76 €

1 11 Days 4-pin14040 - 100 AETU850Screws

1,421.85 €

1 98 Days 4-pin14040 - 100 AETU850Clamp

1,439.77 €

1 98 Days 3-pin10540 - 100 A-Screws

1,489.08 €

1 98 Days 3-pin10540 - 100 AETU860Clamp

1,657.15 €

1 11 Days 4-pin14040 - 100 A-Screws

498.60 €

1 11 Days 3-pin10510 - 25 AETU320Screws

677.87 €

1 11 Days 4-pin14010 - 25 AETU320Screws

700.28 €

1 98 Days 4-pin14010 - 25 AETU320Clamp

980.39 €

1 98 Days 4-pin14010 - 25 AETU330Clamp

554.63 €

1 11 Days 3-pin10510 - 25 AETU350Screws

783.19 €

1 11 Days 4-pin14010 - 25 AETU350Clamp

991.60 €

1 11 Days 3-pin10510 - 25 AETU550Screws

1,215.68 €

1 11 Days 4-pin14010 - 25 AETU550Screws

1,282.91 €

1 11 Days 3-pin10510 - 25 AETU560Screws

1,450.99 €

1 11 Days 4-pin14010 - 25 AETU560Screws

1,489.08 €

1 11 Days 4-pin14010 - 25 AETU560Clamp

1,114.84 €

1 11 Days 3-pin10510 - 25 AETU850Screws

1,164.15 €

1 98 Days 3-pin10510 - 25 AETU850Clamp

1,316.52 €

1 98 Days 4-pin14010 - 25 AETU850Screws

1,365.83 €

1 98 Days 4-pin14010 - 25 AETU850Clamp

1,574.23 €

1 11 Days 4-pin14010 - 25 AETU860Screws

1,619.05 €

1 98 Days 4-pin14010 - 25 AETU860Clamp

525.49 €

1 10 Days 3-pin10516 - 40 AETU320Clamp

677.87 €

1 11 Days 4-pin14016 - 40 AETU320Screws

946.77 €

1 11 Days 4-pin14016 - 40 AETU330Screws

554.63 €

1 11 Days 3-pin10516 - 40 AETU350Screws

745.09 €

1 11 Days 4-pin14016 - 40 AETU350Screws

783.19 €

1 98 Days 4-pin14016 - 40 AETU350Clamp

1,014.00 €

1 11 Days 3-pin10516 - 40 AETU550Screws

1,036.41 €

1 11 Days 3-pin10516 - 40 AETU550Clamp

1,327.73 €

1 98 Days 3-pin10516 - 40 AETU560Clamp

1,450.99 €

1 11 Days 4-pin14016 - 40 AETU560Screws

1,164.15 €

1 98 Days 3-pin10516 - 40 AETU850Clamp

1,316.52 €

1 98 Days 4-pin14016 - 40 AETU850Screws

1,417.37 €

1 98 Days 3-pin10516 - 40 AETU860Clamp

1,574.23 €

1 11 Days 4-pin14016 - 40 AETU860Screws

1,619.05 €

1 98 Days 4-pin14016 - 40 AETU860Clamp

677.87 €

1 11 Days 4-pin14025 - 63 AETU320Screws

778.71 €

1 11 Days 3-pin10525 - 63 AETU330Screws

801.12 €

1 98 Days 3-pin10525 - 63 AETU330Clamp

980.39 €

1 98 Days 4-pin14025 - 63 AETU330Clamp

554.63 €

1 10 Days 3-pin10525 - 63 AETU350Screws

581.51 €

1 10 Days 3-pin10525 - 63 AETU350Clamp

733.89 €

1 11 Days 4-pin14025 - 63 AETU350Screws

783.19 €

1 98 Days 4-pin14025 - 63 AETU350Clamp

1,014.00 €

1 11 Days 3-pin10525 - 63 AETU550Screws

1,215.68 €

1 11 Days 4-pin14025 - 63 AETU550Screws

1,298.60 €

1 98 Days 3-pin10525 - 63 AETU560Clamp

1,164.15 €

1 98 Days 3-pin10525 - 63 AETU850Clamp

1,316.52 €

1 11 Days 4-pin14025 - 63 AETU850Screws

1,365.83 €

1 11 Days 4-pin14025 - 63 AETU850Clamp

1,399.44 €

1 98 Days 3-pin10525 - 63 AETU860Screws

Loading...

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 181 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating M

Tech Support