Circuit breaker 3VA2 IEC frame 160 breaking capacity class C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA21107HK360AA0
3VA21107HK420AA0
3VA21107HL360AA0
3VA21107HM320AA0
3VA21107HM420AA0
3VA21107HM460AA0
3VA21107HN320AA0
3VA21107HN360AA0
3VA21107HN420AA0
3VA21107HN460AA0
3VA21107JP320AA0
3VA21107JP360AA0
3VA21107JP420AA0
3VA21107JQ320AA0
3VA21107JQ360AA0
3VA21107JQ420AA0
3VA21107JQ460AA0
3VA21107KP320AA0
3VA21107KQ320AA0
3VA21107KQ360AA0
3VA21107KQ420AA0
3VA21107MN360AA0
3VA21107MQ360AA0
3VA21107MS320AA0
3VA21107MS360AA0
3VA21167HL320AA0
3VA21167HL360AA0
3VA21167HM360AA0
3VA21167HM420AA0
3VA21167HM460AA0
3VA21167HN320AA0
3VA21167HN360AA0
3VA21167HN420AA0
3VA21167JQ320AA0
3VA21167JQ360AA0
3VA21167KP420AA0
3VA21167KP460AA0
3VA21167KQ320AA0
3VA21167KQ360AA0
3VA21167KQ420AA0
3VA21257HK320AA0
3VA21257HK460AA0
3VA21257HL360AA0
3VA21257HM360AA0
3VA21257HM420AA0
3VA21257HN320AA0
3VA21257HN360AA0
3VA21257HN420AA0
3VA21257JP320AA0
3VA21257JP360AA0
3VA21257JP420AA0
3VA21257JP460AA0
3VA21257JQ320AA0
3VA21257JQ420AA0
3VA21257KQ320AA0
3VA21257KQ360AA0
3VA21257KQ420AA0
3VA21257KQ460AA0
3VA21257MN320AA0
3VA21257MQ320AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type Connection (components)

733.89 €

1 98 Days 3-pin10540 - 100 AETU340Clamp

957.99 €

1 98 Days 4-pin14040 - 100 AETU340Screws

733.89 €

1 11 Days 3-pin10540 - 100 AETU320Clamp

991.60 €

1 11 Days 3-pin10540 - 100 AETU330Screws

1,260.51 €

1 98 Days 4-pin14040 - 100 AETU330Screws

1,271.71 €

1 4 Days 4-pin14040 - 100 AETU330Clamp

783.19 €

1 11 Days 3-pin10540 - 100 AETU350Screws

812.32 €

1 98 Days 3-pin10540 - 100 AETU350Clamp

1,063.31 €

1 98 Days 4-pin14040 - 100 AETU350Screws

1,092.44 €

1 98 Days 4-pin14040 - 100 AETU350Clamp

1,249.29 €

1 98 Days 3-pin10540 - 100 AETU550Screws

1,271.71 €

1 98 Days 3-pin10540 - 100 AETU550Clamp

1,518.21 €

1 98 Days 4-pin14040 - 100 AETU550Screws

1,518.21 €

1 98 Days 3-pin10540 - 100 AETU560Screws

1,540.61 €

1 98 Days 3-pin10540 - 100 AETU560Clamp

1,791.60 €

1 98 Days 4-pin14040 - 100 AETU560Screws

1,820.73 €

1 4 Days 4-pin14040 - 100 AETU560Clamp

1,365.83 €

1 11 Days 3-pin10540 - 100 AETU850Screws

1,641.45 €

1 98 Days 3-pin10540 - 100 AETU860Screws

1,619.05 €

1 98 Days 3-pin10540 - 100 AETU860Clamp

1,899.16 €

1 11 Days 4-pin14040 - 100 AETU860Screws

727.17 €

1 11 Days 3-pin10540 - 100 A-Clamp

1,249.29 €

1 11 Days 3-pin10540 - 100 AETU860Clamp

509.80 €

1 11 Days 3-pin105300 - 1500 A-Screws

521.01 €

1 98 Days 3-pin105300 - 1500 A-Clamp

1,025.21 €

1 9 Days 3-pin10563 - 160 AETU320Screws

1,058.83 €

1 11 Days 3-pin10563 - 160 AETU320Clamp

1,316.52 €

1 98 Days 3-pin10563 - 160 AETU330Clamp

1,675.07 €

1 98 Days 4-pin14063 - 160 AETU330Screws

1,701.96 €

1 98 Days 4-pin14063 - 160 AETU330Clamp

1,148.45 €

1 13 Days 3-pin10563 - 160 AETU350Screws

1,170.87 €

1 13 Days 3-pin10563 - 160 AETU350Clamp

1,540.61 €

1 11 Days 4-pin14063 - 160 AETU350Screws

1,825.21 €

1 11 Days 3-pin10563 - 160 AETU560Screws

1,899.16 €

1 98 Days 3-pin10563 - 160 AETU560Clamp

2,112.04 €

1 98 Days 4-pin14063 - 160 AETU850Screws

2,150.15 €

1 4 Days 4-pin14063 - 160 AETU850Clamp

2,004.48 €

1 98 Days 3-pin10563 - 160 AETU860Screws

2,026.89 €

1 98 Days 3-pin10563 - 160 AETU860Clamp

2,392.16 €

1 98 Days 4-pin14063 - 160 AETU860Screws

648.73 €

1 98 Days 3-pin10510 - 25 A-Screws

924.37 €

1 4 Days 4-pin14010 - 25 A-Clamp

677.87 €

1 98 Days 3-pin10510 - 25 AETU320Clamp

951.27 €

1 98 Days 3-pin10510 - 25 A-Clamp

1,164.15 €

1 4 Days 4-pin14010 - 25 A-Screws

722.69 €

1 98 Days 3-pin10510 - 25 AETU350Screws

749.57 €

1 11 Days 3-pin10510 - 25 AETU350Clamp

980.39 €

1 98 Days 4-pin14010 - 25 AETU350Screws

1,182.07 €

1 98 Days 3-pin10510 - 25 A-Screws

1,215.68 €

1 98 Days 3-pin10510 - 25 A-Clamp

1,428.57 €

1 98 Days 4-pin14010 - 25 A-Screws

1,450.99 €

1 4 Days 4-pin14010 - 25 A-Clamp

1,444.25 €

1 98 Days 3-pin10510 - 25 AETU560Screws

1,708.68 €

1 4 Days 4-pin14010 - 25 AETU560Screws

1,574.23 €

1 98 Days 3-pin10510 - 25 A-Screws

1,601.12 €

1 4 Days 3-pin10510 - 25 A-Clamp

1,814.00 €

1 98 Days 4-pin14010 - 25 AETU860Screws

1,843.13 €

1 4 Days 4-pin14010 - 25 A-Clamp

644.25 €

1 13 Days 3-pin10510 - 25 AETU350MScrews

1,114.84 €

1 98 Days 3-pin10510 - 25 AETU860Screws

Loading...

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 181 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating C

Tech Support