Circuit breaker 3VA2 IEC frame 160 breaking capacity class L (3VA21108HK360AA0)

Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Circuit breaker 3VA2 IEC frame 160 breaking capacity class L 3VA21108HK360AA0
  • Volume Discount

Product Details:

Manufacturer part number: 3VA21108HK360AA0

Brand: SIEMENS

Price: 823.53

Delivery time: 4 Days


Technical Data:

Number of pins: 3-pin

Product size (width): 105 mm

Adjustment range (amperage): 40 - 100 A

OCR type: ETU340

Connection (components): Clamp


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA21108HK360AA0

Part Number
3VA21108HK360AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type Connection (components)

823.53 €

1 4 Days 3-pin10540 - 100 AETU340Clamp

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 181 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating L

Tech Support