Circuit breaker 3VA2 IEC frame 250 breaking capacity class H (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA22166HK320AA0
3VA22166HL420AA0
3VA22166HM320AA0
3VA22166HM420AA0
3VA22166HN320AA0
3VA22166HN420AA0
3VA22166KP320AA0
3VA22256HL320AA0
3VA22256HL420AA0
3VA22256JP420AA0
3VA22256KP320AA0
3VA22256KP420AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

1,215.68 €

1 98 Days 3-pin10563 - 160 AETU340

1,619.05 €

1 11 Days 4-pin14063 - 160 AETU320

1,466.67 €

1 12 Days 3-pin10563 - 160 A-

1,876.75 €

1 98 Days 4-pin14063 - 160 A-

1,350.15 €

1 98 Days 3-pin10563 - 160 AETU350

1,775.91 €

1 98 Days 4-pin14063 - 160 AETU350

1,914.84 €

1 98 Days 3-pin10563 - 160 AETU850

1,215.68 €

1 9 Days 3-pin105100 - 250 AETU320

1,657.15 €

1 9 Days 4-pin140100 - 250 AETU320

2,280.11 €

1 11 Days 4-pin140100 - 250 A-

1,914.84 €

1 11 Days 3-pin105100 - 250 AETU850

2,407.84 €

1 12 Days 4-pin140100 - 250 AETU850

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 181 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating H Connection (components) Screws

Tech Support