Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Product size (width) (mm) | Adjustment range (amperage) | OCR type | |
---|---|---|---|---|---|---|---|---|
1,489.08 € | 1 | 98 Days | 3-pin | 105 | 63 - 160 A | - | ||
2,033.61 € | 1 | 4 Days | 4-pin | 140 | 63 - 160 A | - | ||
1,982.07 € | 1 | 98 Days | 4-pin | 140 | 63 - 160 A | ETU320 | ||
1,775.91 € | 1 | 4 Days | 3-pin | 105 | 63 - 160 A | - | ||
2,324.93 € | 1 | 4 Days | 4-pin | 140 | 63 - 160 A | - | ||
1,675.07 € | 1 | 98 Days | 3-pin | 105 | 63 - 160 A | ETU350 | ||
2,190.48 € | 1 | 98 Days | 4-pin | 140 | 63 - 160 A | ETU350 | ||
2,694.68 € | 1 | 98 Days | 4-pin | 140 | 63 - 160 A | - | ||
2,396.64 € | 1 | 4 Days | 3-pin | 105 | 63 - 160 A | ETU560 | ||
2,235.29 € | 1 | 98 Days | 3-pin | 105 | 63 - 160 A | ETU850 | ||
2,817.93 € | 1 | 4 Days | 4-pin | 140 | 63 - 160 A | ETU850 | ||
2,508.68 € | 1 | 4 Days | 3-pin | 105 | 63 - 160 A | - | ||
3,086.84 € | 1 | 4 Days | 4-pin | 140 | 63 - 160 A | - | ||
1,775.91 € | 1 | 98 Days | 3-pin | 105 | 100 - 250 A | ETU330 | ||
2,324.93 € | 1 | 98 Days | 4-pin | 140 | 100 - 250 A | ETU330 | ||
2,112.04 € | 1 | 98 Days | 3-pin | 105 | 100 - 250 A | ETU550 | ||
2,396.64 € | 1 | 98 Days | 3-pin | 105 | 100 - 250 A | ETU560 | ||
2,515.40 € | 1 | 98 Days | 3-pin | 105 | 100 - 250 A | ETU860 |
Loading...
Mounting type (relays) | Fixed | Product size (height)(mm) | 181 | Product size (depth)(mm) | 86 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 690 |
IP rating | IP40 | Breaking capacity rating | L | Connection (components) | Screws |
Configure
Basic Attributes
Number of pins
Product size (width)(mm)
Adjustment range (amperage)
OCR type
Filter by standard shipping days
Optional Attributes