Manufacturer part number: 3VA23256HK320AA0
Brand: SIEMENS
Price: 2,093.37 €
Delivery time: Quote
Number of pins: 3-pin
Product size (width): 138 mm
Adjustment range (amperage): 100 - 250 A
OCR type: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3VA23256HK320AA0
Mounting type (relays) | Fixed | Product size (height)(mm) | 248 | Product size (depth)(mm) | 110 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 690 |
IP rating | IP40 | Breaking capacity rating | H | Connection (components) | Screws |
This page is Circuit breaker 3VA2 IEC frame 400 breaking capacity class H, part number 3VA23256HK320AA0.
You can find the detail information about specifications and dimensions on part number 3VA23256HK320AA0.
Part Number |
---|
3VA23256HM320AA0 |
3VA23256HN320AA0 |
3VA23256HN420AA0 |
3VA23256JP320AA0 |
3VA23256JP420AA0 |
3VA23256JQ420AA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins | Product size (width) (mm) | Adjustment range (amperage) | OCR type |
---|---|---|---|---|---|---|---|---|
2,469.40 € | 1 | Available | Quote | 3-pin | 138 | 100 - 250 A | - | |
2,224.53 € | 1 | Available | Quote | 3-pin | 138 | 100 - 250 A | ETU350 | |
2,967.88 € | 1 | Available | Quote | 4-pin | 184 | 100 - 250 A | ETU350 | |
2,677.09 € | 1 | Available | 12 Days | 3-pin | 138 | 100 - 250 A | - | |
3,470.72 € | 1 | Available | Quote | 4-pin | 184 | 100 - 250 A | - | |
3,744.01 € | 1 | Available | Quote | 4-pin | 184 | 100 - 250 A | ETU560 |