Circuit breaker 3VA2 IEC frame 630 breaking capacity class H (3VA24406JQ420AA0)

Circuit breaker 3VA2 IEC frame 630 breaking capacity class H 3VA24406JQ420AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class H 3VA24406JQ420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class H 3VA24406JQ420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class H 3VA24406JQ420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class H 3VA24406JQ420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class H 3VA24406JQ420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class H 3VA24406JQ420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class H 3VA24406JQ420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class H 3VA24406JQ420AA0
  • Volume Discount

Product Details:

Manufacturer part number: 3VA24406JQ420AA0

Brand: SIEMENS

Price: 3,752.39

Delivery time: 98 Days


Technical Data:

Number of pins: 4-pin

Product size (width): 184 mm

Adjustment range (amperage): 160 - 400 A

OCR type: ETU560


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA24406JQ420AA0

Part Number
3VA24406JQ420AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

3,752.39 €

1 98 Days 4-pin184160 - 400 AETU560

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 248 Product size (depth)(mm) 110
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating H Connection (components) Screws

This page is Circuit breaker 3VA2 IEC frame 630 breaking capacity class H, part number 3VA24406JQ420AA0.
You can find the detail information about specifications and dimensions on part number 3VA24406JQ420AA0.

Variation of this product

Part Number
3VA24406HL320AA0
3VA24406HM420AA0
3VA24406HN320AA0
3VA24406KQ320AA0
3VA24406KQ420AA0
3VA24506HK320AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

2,026.89 €

1 11 Days 3-pin138160 - 400 AETU320

3,008.40 €

1 98 Days 4-pin184160 - 400 AETU330

2,250.99 €

1 11 Days 3-pin138160 - 400 AETU350

3,057.71 €

1 98 Days 3-pin138160 - 400 AETU860

3,859.95 €

1 98 Days 4-pin184160 - 400 AETU860

2,212.88 €

1 11 Days 3-pin138200 - 500 AETU340

Tech Support