Circuit breaker 3VA2 IEC frame 630 breaking capacity class M (3VA24405HL420AA0)

Circuit breaker 3VA2 IEC frame 630 breaking capacity class M 3VA24405HL420AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class M 3VA24405HL420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class M 3VA24405HL420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class M 3VA24405HL420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class M 3VA24405HL420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class M 3VA24405HL420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class M 3VA24405HL420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class M 3VA24405HL420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class M 3VA24405HL420AA0
  • Circuit breaker 3VA2 IEC frame 630 breaking capacity class M 3VA24405HL420AA0

Product Details:

Manufacturer part number: 3VA24405HL420AA0

Brand: SIEMENS

Price: 2,463.87

Delivery time: 11 Days


Technical Data:

Number of pins: 4-pin

Product size (width): 184 mm

Adjustment range (amperage): 160 - 400 A

OCR type: ETU320


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA24405HL420AA0

Part Number
3VA24405HL420AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type
-

2,463.87 €

1 11 Days 4-pin184160 - 400 AETU320

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 248 Product size (depth)(mm) 110
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating M Connection (components) Screws

This page is Circuit breaker 3VA2 IEC frame 630 breaking capacity class M, part number 3VA24405HL420AA0.
You can find the detail information about specifications and dimensions on part number 3VA24405HL420AA0.

Variation of this product

Part Number
3VA2440-5HL32-0AA0
3VA24405HK420AA0
3VA24405HM320AA0
3VA24405HN320AA0
3VA24405JP320AA0
3VA24405JP420AA0
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

1,809.52 €

1 11 Days 3-pin138160 - 400 AETU320
-

2,459.39 €

1 11 Days 4-pin184160 - 400 AETU340
-

2,089.64 €

1 11 Days 3-pin138160 - 400 AETU330
-

2,044.81 €

1 11 Days 3-pin138160 - 400 AETU350
-

2,508.68 €

1 11 Days 3-pin138160 - 400 AETU550
-

3,180.95 €

1 11 Days 4-pin184160 - 400 AETU550

Tech Support