Circuit breaker 3VA5 UL frame 125 breaking capacity class S (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA51104EC310AA0
3VA51104EC311AA0
3VA51104ED110AA0
3VA51104ED111AA0
3VA51104ED310AA0
3VA51104ED311AA0
3VA51114EC310AA0
3VA51114EC311AA0
3VA51114ED110AA0
3VA51114ED111AA0
3VA51114ED310AA0
3VA51114ED311AA0
3VA51124ED111AA0
3VA51124ED311AA0
3VA51204EC310AA0
3VA51204ED310AA0
3VA51204ED311AA0
3VA51254EC311AA0
3VA51254ED110AA0
3VA51254ED111AA0
3VA51254ED310AA0
3VA51304ED310AA0
3VA51304ED311AA0
3VA51354EC311AA0
3VA51354ED111AA0
3VA51354ED310AA0
3VA51404EC310AA0
3VA51404EC311AA0
3VA51404ED111AA0
3VA51404ED310AA0
3VA51454ED111AA0
3VA51454ED310AA0
3VA51454ED311AA0
3VA51504EC311AA0
3VA51504ED110AA0
3VA51504ED310AA0
3VA51504ED311AA0
3VA51604ED111AA0
3VA51604ED310AA0
3VA51704EC310AA0
3VA51704EC311AA0
3VA51704ED110AA0
3VA51704ED310AA0
3VA51804EC311AA0
3VA51804ED111AA0
3VA51804ED311AA0
3VA51904EC310AA0
3VA51904EC311AA0
3VA51904ED111AA0
3VA51904ED310AA0
3VA51904ED311AA0
3VA51954EC310AA0
3VA51954EC311AA0
3VA51954ED110AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) Switching voltage (max.)
(V DC/AC)
OCR type

352.95 €

1 52 Days 3-pin76.2100 - 100 A690TM230

352.95 €

1 98 Days 3-pin76.2100 - 100 A277TM230

173.65 €

1 52 Days 1-pin25.4100 - 100 A415TM210

184.87 €

1 98 Days 1-pin25.4100 - 100 A277TM210

341.73 €

1 52 Days 3-pin76.2100 - 100 A690TM210

341.73 €

1 98 Days 3-pin76.2100 - 100 A277TM210

352.95 €

1 52 Days 3-pin76.2110 - 110 A690TM230

352.95 €

1 4 Days 3-pin76.2110 - 110 A277TM230

173.65 €

1 52 Days 1-pin25.4110 - 110 A415TM210

184.87 €

1 4 Days 1-pin25.4110 - 110 A277TM210

341.73 €

1 52 Days 3-pin76.2110 - 110 A690TM210

341.73 €

1 4 Days 3-pin76.2110 - 110 A277TM210

290.20 €

1 4 Days 1-pin25.4125 - 125 A277TM210

559.11 €

1 52 Days 3-pin76.2125 - 125 A277TM210

268.89 €

1 52 Days 3-pin76.220 - 20 A690TM230

263.29 €

1 52 Days 3-pin76.220 - 20 A690TM210

285.72 €

1 52 Days 3-pin76.220 - 20 A480TM210

274.49 €

1 52 Days 3-pin76.225 - 25 A480TM230

140.04 €

1 52 Days 1-pin25.425 - 25 A415TM210

140.04 €

1 4 Days 1-pin25.425 - 25 A277TM210

263.29 €

1 53 Days 3-pin76.225 - 25 A690TM210

263.29 €

1 52 Days 3-pin76.230 - 30 A690TM210

268.89 €

1 52 Days 3-pin76.230 - 30 A480TM210

274.49 €

1 52 Days 3-pin76.235 - 35 A480TM230

145.65 €

1 4 Days 1-pin25.435 - 35 A277TM210

246.49 €

1 52 Days 3-pin76.235 - 35 A690TM210

268.89 €

1 53 Days 3-pin76.240 - 40 A690TM230

274.49 €

1 98 Days 3-pin76.240 - 40 A480TM230

140.04 €

1 98 Days 1-pin25.440 - 40 A277TM210

263.29 €

1 52 Days 3-pin76.240 - 40 A690TM210

140.04 €

1 4 Days 1-pin25.445 - 45 A277TM210

246.49 €

1 52 Days 3-pin76.245 - 45 A690TM210

268.89 €

1 4 Days 3-pin76.245 - 45 A480TM210

274.49 €

1 52 Days 3-pin76.250 - 50 A480TM230

140.04 €

1 98 Days 1-pin25.450 - 50 A415TM210

263.29 €

1 52 Days 3-pin76.250 - 50 A690TM210

285.72 €

1 52 Days 3-pin76.250 - 50 A480TM210

145.65 €

1 4 Days 1-pin25.460 - 60 A277TM210

263.29 €

1 52 Days 3-pin76.260 - 60 A690TM210

301.40 €

1 52 Days 3-pin76.270 - 70 A690TM230

301.40 €

1 53 Days 3-pin76.270 - 70 A480TM230

151.25 €

1 98 Days 1-pin25.470 - 70 A415TM210

290.20 €

1 52 Days 3-pin76.270 - 70 A690TM210

301.40 €

1 52 Days 3-pin76.280 - 80 A480TM230

162.45 €

1 4 Days 1-pin25.480 - 80 A277TM210

296.92 €

1 52 Days 3-pin76.280 - 80 A480TM210

301.40 €

1 52 Days 3-pin76.290 - 90 A690TM230

301.40 €

1 52 Days 3-pin76.290 - 90 A480TM230

162.45 €

1 6 Days 1-pin25.490 - 90 A277TM210

290.20 €

1 52 Days 3-pin76.290 - 90 A690TM210

296.92 €

1 98 Days 3-pin76.290 - 90 A480TM210

268.89 €

1 52 Days 3-pin76.215 - 15 A690TM230

263.29 €

1 52 Days 3-pin76.215 - 15 A480TM230

134.44 €

1 52 Days 1-pin25.415 - 15 A415TM210

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 140 Product size (depth)(mm) 76.5
Min. temperature(°C) -25 Max. temperature(°C) +70 IP rating IP40
Breaking capacity rating S

Tech Support