Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3VA52150BB610AA0 |
3VA52151BB610AA0 |
3VA52250BB310AA0 |
3VA52250BB610AA0 |
3VA52251BB310AA0 |
3VA52251BB610AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Adjustment range (amperage) | |
---|---|---|---|---|---|---|
498.60 € | 1 | 98 Days | 2-pin | - | ||
588.24 € | 1 | 98 Days | 2-pin | - | ||
700.28 € | 1 | 17 Days | 3-pin | 250 A (max) | ||
633.05 € | 1 | 17 Days | 2-pin | 250 A (max) | ||
816.81 € | 1 | 18 Days | 3-pin | 250 A (max) | ||
745.09 € | 1 | 98 Days | 2-pin | 250 A (max) |
Loading...
Mounting type (relays) | Fixed | Product size (height)(mm) | 185 | Product size (width)(mm) | 105 |
---|---|---|---|---|---|
Product size (depth)(mm) | 83 | Min. temperature(°C) | -25 | Max. temperature(°C) | +70 |
Switching voltage (max.)(V DC/AC) | 690 | IP rating | IP40 | OCR type | MCS110 |