Circuit breaker 3VA5 UL frame 250 breaking capacity class H (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA52106EC310AA0
3VA52106EC311AA0
3VA52106EC610AA0
3VA52106ED311AA0
3VA52116EC310AA0
3VA52116EC311AA0
3VA52116EC610AA0
3VA52116ED310AA0
3VA52116ED311AA0
3VA52116ED610AA0
3VA52126EC310AA0
3VA52126EC311AA0
3VA52126EC610AA0
3VA52126ED310AA0
3VA52126ED311AA0
3VA52126ED610AA0
3VA52156EC310AA0
3VA52156ED310AA0
3VA52156ED311AA0
3VA52176EC310AA0
3VA52176EC311AA0
3VA52176EC610AA0
3VA52176ED310AA0
3VA52176ED311AA0
3VA52206EC610AA0
3VA52206ED310AA0
3VA52226EC310AA0
3VA52226EC311AA0
3VA52226EC610AA0
3VA52226ED310AA0
3VA52226ED610AA0
3VA52256ED310AA0
3VA52256ED311AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Adjustment range (amperage) Switching voltage (max.)
(V DC/AC)
OCR type

805.60 €

1 18 Days 3-pin100 - 100 A690TM230

805.60 €

1 4 Days 3-pin100 - 100 A480TM230

711.48 €

1 98 Days 2-pin100 - 100 A690TM230

789.92 €

1 4 Days 3-pin100 - 100 A480TM210

901.96 €

1 98 Days 3-pin110 - 110 A690TM230

901.96 €

1 4 Days 3-pin110 - 110 A480TM230

801.12 €

1 98 Days 2-pin110 - 110 A690TM230

884.04 €

1 18 Days 3-pin110 - 110 A690TM210

884.04 €

1 98 Days 3-pin110 - 110 A480TM210

783.19 €

1 98 Days 2-pin110 - 110 A690TM210

901.96 €

1 18 Days 3-pin125 - 125 A690TM230

901.96 €

1 98 Days 3-pin125 - 125 A480TM230

801.12 €

1 18 Days 2-pin125 - 125 A690TM230

884.04 €

1 18 Days 3-pin125 - 125 A690TM210

884.04 €

1 98 Days 3-pin125 - 125 A-TM210

783.19 €

1 98 Days 2-pin125 - 125 A690TM210

1,036.41 €

1 18 Days 3-pin150 - 150 A690TM230

1,018.49 €

1 18 Days 3-pin150 - 150 A690TM210

1,018.49 €

1 98 Days 3-pin150 - 150 A480TM210

991.60 €

1 18 Days 3-pin175 - 175 A690TM230

1,063.31 €

1 98 Days 3-pin175 - 175 A480TM230

890.76 €

1 98 Days 2-pin175 - 175 A690TM230

1,025.21 €

1 18 Days 3-pin175 - 175 A690TM210

1,036.41 €

1 98 Days 3-pin175 - 175 A480TM210

935.57 €

1 18 Days 2-pin200 A (max)690TM230

1,025.21 €

1 18 Days 3-pin200 A (max)690TM210

1,231.37 €

1 18 Days 3-pin225 - 225 A690TM230

1,193.28 €

1 98 Days 3-pin225 - 225 A480TM230

1,007.28 €

1 98 Days 2-pin225 - 225 A690TM230

1,193.28 €

1 18 Days 3-pin225 - 225 A690TM210

1,036.41 €

1 98 Days 2-pin225 - 225 A690TM210

1,130.53 €

1 18 Days 3-pin250 - 250 A690TM210

1,182.07 €

1 98 Days 3-pin250 - 250 A480TM210

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 185 Product size (width)(mm) 105
Product size (depth)(mm) 83 Min. temperature(°C) -25 Max. temperature(°C) +70
IP rating IP40 Breaking capacity rating H

Tech Support