Circuit breaker 3VA6 UL frame 150 breaking capacity class C (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA61407JQ412AA0
3VA61407JT310AA0
3VA61407KL312AA0
3VA61407KM310AA0
3VA61407KM410AA0
3VA61407KP312AA0
3VA61407KP410AA0
3VA61407KQ310AA0
3VA61407KQ312AA0
3VA61407KQ412AA0
3VA61407KT412AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type Breaking capacity rating

1,988.80 €

1 4 Days 4-pin14016 - 40 AETU560C

1,242.57 €

1 4 Days 3-pin10516 - 40 AETU556C

1,652.67 €

1 4 Days 3-pin10516 - 40 AETU820C

1,746.77 €

1 4 Days 3-pin10516 - 40 AETU830C

1,959.67 €

1 4 Days 4-pin14016 - 40 AETU830C

1,724.37 €

1 4 Days 3-pin10516 - 40 AETU850C

1,746.77 €

1 4 Days 4-pin14016 - 40 AETU850C

1,791.60 €

1 98 Days 3-pin10516 - 40 AETU860C

1,948.45 €

1 4 Days 3-pin10516 - 40 AETU860C

2,123.25 €

1 4 Days 4-pin14016 - 40 AETU860C

2,123.25 €

1 4 Days 4-pin14016 - 40 AETU856-

Loading...

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 198 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 600
IP rating IP40

Tech Support