Circuit breaker 3VA6 UL frame 150 breaking capacity class L (3VA61408KL412AA0)

Circuit breaker 3VA6 UL frame 150 breaking capacity class L 3VA61408KL412AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Circuit breaker 3VA6 UL frame 150 breaking capacity class L 3VA61408KL412AA0
  • Circuit breaker 3VA6 UL frame 150 breaking capacity class L 3VA61408KL412AA0
  • Circuit breaker 3VA6 UL frame 150 breaking capacity class L 3VA61408KL412AA0
  • Circuit breaker 3VA6 UL frame 150 breaking capacity class L 3VA61408KL412AA0
  • Volume Discount

Product Details:

Manufacturer part number: 3VA61408KL412AA0

Brand: SIEMENS

Price: 1,988.80

Delivery time: 4 Days


Technical Data:

Number of pins: 4-pin

Product size (width): 140 mm

Adjustment range (amperage): 16 - 40 A

OCR type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA61408KL412AA0

Part Number
3VA61408KL412AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

1,988.80 €

1 4 Days 4-pin14016 - 40 A-

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 198 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 600
IP rating IP40 Breaking capacity rating L

Tech Support