Circuit breaker 3VA6 UL frame 250 breaking capacity class H (3VA62106HL310AA0)

Circuit breaker 3VA6 UL frame 250 breaking capacity class H 3VA62106HL310AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Circuit breaker 3VA6 UL frame 250 breaking capacity class H 3VA62106HL310AA0
  • Circuit breaker 3VA6 UL frame 250 breaking capacity class H 3VA62106HL310AA0
  • Volume Discount

Product Details:

Manufacturer part number: 3VA62106HL310AA0

Brand: SIEMENS

Price: 1,383.76

Delivery time: 98 Days


Technical Data:

Number of pins: 3-pin

Product size (width): 105 mm

Adjustment range (amperage): 40 - 100 A

OCR type: ETU320


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA62106HL310AA0

Part Number
3VA62106HL310AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

1,383.76 €

1 98 Days 3-pin10540 - 100 AETU320

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 198 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 600
IP rating IP40 Breaking capacity rating H

This page is Circuit breaker 3VA6 UL frame 250 breaking capacity class H, part number 3VA62106HL310AA0.
You can find the detail information about specifications and dimensions on part number 3VA62106HL310AA0.

Variation of this product

Part Number
3VA62106HL410AA0
3VA62106HL412AA0
3VA62106HM312AA0
3VA62106HM410AA0
3VA62106JP410AA0
3VA62106JP412AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

1,881.23 €

1 98 Days 4-pin14040 - 100 AETU320

2,049.29 €

1 4 Days 4-pin14040 - 100 AETU320

1,948.45 €

1 4 Days 3-pin10540 - 100 AETU330

2,212.88 €

1 4 Days 4-pin14040 - 100 AETU330

2,605.04 €

1 4 Days 4-pin14040 - 100 AETU550

2,755.19 €

1 4 Days 4-pin14040 - 100 AETU550

Tech Support