Circuit breaker 3VA6 UL frame 250 breaking capacity class L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA62108HL310AA0
3VA62108HL312AA0
3VA62108HM310AA0
3VA62108HN310AA0
3VA62108JT310AA0
3VA62108JT312AA0
3VA62108KL312AA0
3VA62108KM310AA0
3VA62108KM312AA0
3VA62108KP312AA0
3VA62108KT310AA0
3VA62258HL310AA0
3VA62258HN310AA0
3VA62258HN312AA0
3VA62258JP310AA0
3VA62258JQ310AA0
3VA62258JQ312AA0
3VA62258KL310AA0
3VA62258KL312AA0
3VA62258KM312AA0
3VA62258KP310AA0
3VA62258KP312AA0
3VA62258KQ310AA0
3VA62258KQ312AA0
3VA62258KT312AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

1,708.68 €

1 98 Days 3-pin10540 - 100 AETU320

1,966.39 €

1 4 Days 3-pin10540 - 100 AETU320

2,033.61 €

1 4 Days 3-pin10540 - 100 AETU330

1,914.84 €

1 98 Days 3-pin10540 - 100 AETU350

2,374.23 €

1 4 Days 3-pin10540 - 100 AETU556

2,968.07 €

1 4 Days 3-pin10540 - 100 AETU556

2,844.81 €

1 4 Days 3-pin10540 - 100 AETU820

2,851.55 €

1 4 Days 3-pin10540 - 100 AETU830

3,142.85 €

1 4 Days 3-pin10540 - 100 AETU830

2,923.25 €

1 4 Days 3-pin10540 - 100 AETU850

2,649.85 €

1 4 Days 3-pin10540 - 100 AETU856

1,708.68 €

1 11 Days 3-pin105100 - 250 AETU320

1,914.84 €

1 98 Days 3-pin105100 - 250 AETU350

2,033.61 €

1 98 Days 3-pin105100 - 250 AETU350

2,441.45 €

1 98 Days 3-pin105100 - 250 AETU550

2,755.19 €

1 98 Days 3-pin105100 - 250 AETU560

2,968.07 €

1 4 Days 3-pin105100 - 250 AETU560

2,497.48 €

1 98 Days 3-pin105100 - 250 AETU820

2,844.81 €

1 4 Days 3-pin105100 - 250 AETU820

3,142.85 €

1 4 Days 3-pin105100 - 250 AETU830

2,564.71 €

1 98 Days 3-pin105100 - 250 AETU850

2,923.25 €

1 4 Days 3-pin105100 - 250 AETU850

2,885.16 €

1 98 Days 3-pin105100 - 250 AETU860

3,120.45 €

1 4 Days 3-pin105100 - 250 AETU860

3,120.45 €

1 4 Days 3-pin105100 - 250 AETU856

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 198 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 600
IP rating IP40 Breaking capacity rating L

Tech Support