Circuit breaker 3VA6 UL frame 400 breaking capacity

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA63401BB310AA0

Part Number
3VA63401BB310AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,388.24 €

1 12 Days

Loading...

  1. 1

Basic information

Number of pins 3-pin Mounting type (relays) Fixed Product size (height)(mm) 248
Product size (width)(mm) 138 Product size (depth)(mm) 110 Adjustment range (amperage) 400 A (max)
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 600
IP rating IP40 OCR type MCS110

This page is Circuit breaker 3VA6 UL frame 400 breaking capacity, part number 3VA63401BB310AA0.
You can find the detail information about specifications and dimensions on part number 3VA63401BB310AA0.

Tech Support