Manufacturer part number: 3VA63256HL312AA0
Brand: SIEMENS
Price: 1,932.77 €
Delivery time: 98 Days
Number of pins: 3-pin
Product size (width): 138 mm
Adjustment range (amperage): 100 - 250 A
OCR type: ETU320
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3VA63256HL312AA0
Mounting type (relays) | Fixed | Product size (height)(mm) | 248 | Product size (depth)(mm) | 110 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 600 |
IP rating | IP40 | Breaking capacity rating | H |
This page is Circuit breaker 3VA6 UL frame 400 breaking capacity class H, part number 3VA63256HL312AA0.
You can find the detail information about specifications and dimensions on part number 3VA63256HL312AA0.
Configure
Basic Attributes
Number of pins
Product size (width)(mm)
Adjustment range (amperage)
OCR type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3VA63256HL310AA0 |
3VA63256HL412AA0 |
3VA63256HM310AA0 |
3VA63256HM312AA0 |
3VA63256HM410AA0 |
3VA63256HM412AA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins | Product size (width) (mm) | Adjustment range (amperage) | OCR type |
---|---|---|---|---|---|---|---|---|
1,769.19 € | 1 | 11 Days | 3-pin | 138 | 100 - 250 A | ETU320 | ||
2,560.23 € | 1 | 98 Days | 4-pin | 184 | 100 - 250 A | ETU320 | ||
2,082.91 € | 1 | 98 Days | 3-pin | 138 | 100 - 250 A | ETU330 | ||
2,295.80 € | 1 | 4 Days | 3-pin | 138 | 100 - 250 A | ETU330 | ||
2,493.00 € | 1 | 4 Days | 4-pin | 184 | 100 - 250 A | ETU330 | ||
2,889.64 € | 1 | 4 Days | 4-pin | 184 | 100 - 250 A | ETU330 |