Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Product size (width) (mm) | Adjustment range (amperage) | OCR type | |
---|---|---|---|---|---|---|---|---|
2,414.56 € | 1 | 98 Days | 3-pin | 138 | 100 - 250 A | ETU320 | ||
2,743.97 € | 1 | 4 Days | 3-pin | 138 | 100 - 250 A | ETU330 | ||
3,225.77 € | 1 | 4 Days | 4-pin | 184 | 100 - 250 A | ETU330 | ||
2,324.93 € | 1 | 98 Days | 3-pin | 138 | 100 - 250 A | ETU350 | ||
3,120.45 € | 1 | 4 Days | 4-pin | 184 | 100 - 250 A | ETU350 | ||
3,310.92 € | 1 | 4 Days | 4-pin | 184 | 100 - 250 A | ETU350 | ||
2,829.13 € | 1 | 4 Days | 3-pin | 138 | 100 - 250 A | ETU550 | ||
3,629.13 € | 1 | 4 Days | 4-pin | 184 | 100 - 250 A | ETU550 | ||
3,909.24 € | 1 | 4 Days | 4-pin | 184 | 100 - 250 A | ETU550 | ||
3,449.85 € | 1 | 4 Days | 3-pin | 138 | 100 - 250 A | ETU556 | ||
4,222.97 € | 1 | 4 Days | 4-pin | 184 | 100 - 250 A | ETU556 | ||
3,243.69 € | 1 | 4 Days | 3-pin | 138 | 100 - 250 A | ETU820 | ||
4,028.01 € | 1 | 4 Days | 4-pin | 184 | 100 - 250 A | ETU820 | ||
4,312.60 € | 1 | 4 Days | 4-pin | 184 | 100 - 250 A | ETU830 | ||
3,378.15 € | 1 | 4 Days | 3-pin | 138 | 100 - 250 A | ETU850 | ||
3,573.11 € | 1 | 4 Days | 3-pin | 138 | 100 - 250 A | ETU860 | ||
3,573.11 € | 1 | 4 Days | 3-pin | 138 | 100 - 250 A | ETU856 | ||
3,797.20 € | 1 | 4 Days | 4-pin | 184 | 100 - 250 A | ETU856 | ||
2,295.80 € | 1 | 98 Days | 3-pin | 138 | 160 - 400 A | ETU320 | ||
2,649.85 € | 1 | 98 Days | 3-pin | 138 | 160 - 400 A | ETU330 | ||
3,449.85 € | 1 | 4 Days | 4-pin | 184 | 160 - 400 A | ETU330 | ||
2,504.20 € | 1 | 98 Days | 3-pin | 138 | 160 - 400 A | ETU350 | ||
3,288.52 € | 1 | 98 Days | 4-pin | 184 | 160 - 400 A | ETU350 | ||
3,254.91 € | 1 | 98 Days | 3-pin | 138 | 160 - 400 A | ETU560 | ||
4,128.85 € | 1 | 4 Days | 4-pin | 184 | 160 - 400 A | ETU560 | ||
3,550.71 € | 1 | 4 Days | 4-pin | 184 | 160 - 400 A | ETU556 | ||
3,378.15 € | 1 | 98 Days | 3-pin | 138 | 160 - 400 A | ETU860 |
Loading...
Mounting type (relays) | Fixed | Product size (height)(mm) | 248 | Product size (depth)(mm) | 110 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 600 |
IP rating | IP40 | Breaking capacity rating | L |
Configure
Basic Attributes
Number of pins
Product size (width)(mm)
Adjustment range (amperage)
OCR type
Filter by standard shipping days
Optional Attributes