Circuit breaker 3VA6 UL frame 400 breaking capacity class M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA63255HL310AA0
3VA63255HL410AA0
3VA63255HM310AA0
3VA63255HM312AA0
3VA63255HM410AA0
3VA63255HN312AA0
3VA63255HN410AA0
3VA63255JP310AA0
3VA63255JP312AA0
3VA63255JP410AA0
3VA63255JQ310AA0
3VA63255JQ312AA0
3VA63255JT310AA0
3VA63255JT312AA0
3VA63255JT412AA0
3VA63255KL310AA0
3VA63255KL410AA0
3VA63255KM312AA0
3VA63255KP310AA0
3VA63255KP312AA0
3VA63255KP410AA0
3VA63255KP412AA0
3VA63255KQ310AA0
3VA63255KQ312AA0
3VA63255KQ412AA0
3VA63255KT310AA0
3VA63255KT312AA0
3VA63255KT412AA0
3VA63405HL310AA0
3VA63405HM310AA0
3VA63405HN310AA0
3VA63405HN410AA0
3VA63405JP310AA0
3VA63405JQ310AA0
3VA63405JT310AA0
3VA63405KL310AA0
3VA63405KP310AA0
3VA63405KQ410AA0
3VA63405KT310AA0
3VA63405KT410AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

1,489.08 €

1 98 Days 3-pin138100 - 250 AETU320

1,988.80 €

1 98 Days 4-pin184100 - 250 AETU320

1,780.39 €

1 98 Days 3-pin138100 - 250 AETU330

2,056.03 €

1 4 Days 3-pin138100 - 250 AETU330

2,340.61 €

1 98 Days 4-pin184100 - 250 AETU330

1,858.83 €

1 98 Days 3-pin138100 - 250 AETU350

2,257.71 €

1 4 Days 4-pin184100 - 250 AETU350

2,179.27 €

1 98 Days 3-pin138100 - 250 AETU550

2,396.64 €

1 98 Days 3-pin138100 - 250 AETU550

2,743.97 €

1 4 Days 4-pin184100 - 250 AETU550

2,481.79 €

1 98 Days 3-pin138100 - 250 AETU560

2,728.29 €

1 98 Days 3-pin138100 - 250 AETU560

2,168.07 €

1 4 Days 3-pin138100 - 250 AETU556

2,728.29 €

1 4 Days 3-pin138100 - 250 AETU556

3,254.91 €

1 4 Days 4-pin184100 - 250 AETU556

2,201.68 €

1 98 Days 3-pin138100 - 250 AETU820

2,806.72 €

1 4 Days 4-pin184100 - 250 AETU820

2,811.20 €

1 4 Days 3-pin138100 - 250 AETU830

2,302.52 €

1 98 Days 3-pin138100 - 250 AETU850

2,672.27 €

1 98 Days 3-pin138100 - 250 AETU850

2,912.04 €

1 4 Days 4-pin184100 - 250 AETU850

3,203.36 €

1 4 Days 4-pin184100 - 250 AETU850

2,605.04 €

1 98 Days 3-pin138100 - 250 AETU860

2,856.03 €

1 98 Days 3-pin138100 - 250 AETU860

3,400.56 €

1 4 Days 4-pin184100 - 250 AETU860

2,430.25 €

1 4 Days 3-pin138100 - 250 AETU856

2,856.03 €

1 4 Days 3-pin138100 - 250 AETU856

3,400.56 €

1 4 Days 4-pin184100 - 250 AETU856

1,612.32 €

1 11 Days 3-pin138160 - 400 AETU320

1,914.84 €

1 98 Days 3-pin138160 - 400 AETU330

1,780.39 €

1 12 Days 3-pin138160 - 400 AETU350

2,403.36 €

1 98 Days 4-pin184160 - 400 AETU350

2,284.60 €

1 98 Days 3-pin138160 - 400 AETU550

2,582.63 €

1 98 Days 3-pin138160 - 400 AETU560

2,168.07 €

1 98 Days 3-pin138160 - 400 AETU556

2,313.72 €

1 98 Days 3-pin138160 - 400 AETU820

2,430.25 €

1 98 Days 3-pin138160 - 400 AETU850

3,322.13 €

1 4 Days 4-pin184160 - 400 AETU860

2,430.25 €

1 4 Days 3-pin138160 - 400 AETU856

2,912.04 €

1 4 Days 4-pin184160 - 400 AETU856

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 248 Product size (depth)(mm) 110
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 600
IP rating IP40 Breaking capacity rating M

Tech Support