Circuit breaker 3VA6 UL frame 600 breaking capacity class H

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA64406HL410AA0
3VA64406HM412AA0
3VA64406HN310AA0
3VA64406HN312AA0
3VA64406HN410AA0
3VA64406HN412AA0
3VA64406JP310AA0
3VA64406JP312AA0
3VA64406JP412AA0
3VA64406JQ312AA0
3VA64406JT312AA0
3VA64406KL310AA0
3VA64406KL412AA0
3VA64406KM312AA0
3VA64406KM410AA0
3VA64406KM412AA0
3VA64406KP310AA0
3VA64406KP312AA0
3VA64406KP410AA0
3VA64406KP412AA0
3VA64406KQ310AA0
3VA64406KT310AA0
3VA64406KT312AA0
3VA64406KT410AA0
3VA64406KT412AA0
3VA64606HL410AA0
3VA64606HN410AA0
3VA64606JP310AA0
3VA64606JP410AA0
3VA64606JQ310AA0
3VA64606JQ410AA0
3VA64606JT310AA0
3VA64606KL310AA0
3VA64606KM310AA0
3VA64606KQ410AA0
3VA64606KT310AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

3,001.68 €

1 98 Days 4-pin184160 - 400 AETU320

3,886.84 €

1 4 Days 4-pin184160 - 400 AETU330

2,470.59 €

1 98 Days 3-pin138160 - 400 AETU350

2,795.52 €

1 98 Days 3-pin138160 - 400 AETU350

3,349.01 €

1 98 Days 4-pin184160 - 400 AETU350

3,662.75 €

1 98 Days 4-pin184160 - 400 AETU350

2,986.00 €

1 98 Days 3-pin138160 - 400 AETU550

3,366.95 €

1 98 Days 3-pin138160 - 400 AETU550

4,229.69 €

1 4 Days 4-pin184160 - 400 AETU550

3,669.47 €

1 98 Days 3-pin138160 - 400 AETU560

3,669.47 €

1 98 Days 3-pin138160 - 400 AETU556

3,001.68 €

1 4 Days 3-pin138160 - 400 AETU820

4,386.56 €

1 4 Days 4-pin184160 - 400 AETU820

3,797.20 €

1 4 Days 3-pin138160 - 400 AETU830

4,245.37 €

1 4 Days 4-pin184160 - 400 AETU830

4,666.67 €

1 4 Days 4-pin184160 - 400 AETU830

3,113.72 €

1 98 Days 3-pin138160 - 400 AETU850

3,635.85 €

1 98 Days 3-pin138160 - 400 AETU850

3,971.99 €

1 4 Days 4-pin184160 - 400 AETU850

4,503.08 €

1 4 Days 4-pin184160 - 400 AETU850

3,393.84 €

1 98 Days 3-pin138160 - 400 AETU860

3,293.00 €

1 6 Days 3-pin138160 - 400 AETU856

3,826.33 €

1 4 Days 3-pin138160 - 400 AETU856

4,106.44 €

1 4 Days 4-pin184160 - 400 AETU856

4,704.76 €

1 4 Days 4-pin184160 - 400 AETU856

3,225.77 €

1 98 Days 4-pin184240 - 600 AETU320

3,568.63 €

1 98 Days 4-pin184240 - 600 AETU350

3,142.85 €

1 98 Days 3-pin138240 - 600 AETU550

4,061.63 €

1 4 Days 4-pin184240 - 600 AETU550

3,494.68 €

1 98 Days 3-pin138240 - 600 AETU560

4,352.95 €

1 98 Days 4-pin184240 - 600 AETU560

3,053.23 €

1 98 Days 3-pin138240 - 600 AETU556

3,198.88 €

1 98 Days 3-pin138240 - 600 AETU820

3,445.37 €

1 4 Days 3-pin138240 - 600 AETU830

4,480.67 €

1 4 Days 4-pin184240 - 600 AETU860

3,293.00 €

1 98 Days 3-pin138240 - 600 AETU856

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 248 Product size (depth)(mm) 110
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 600
IP rating IP40 Breaking capacity rating H

Tech Support