Circuit breaker 3VA6 UL frame 600 breaking capacity class L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA64408HL310AA0
3VA64408HL410AA0
3VA64408HM310AA0
3VA64408HM312AA0
3VA64408HN310AA0
3VA64408HN312AA0
3VA64408HN410AA0
3VA64408JP310AA0
3VA64408JP312AA0
3VA64408JP410AA0
3VA64408JP412AA0
3VA64408JQ310AA0
3VA64408JQ410AA0
3VA64408JT312AA0
3VA64408JT412AA0
3VA64408KM412AA0
3VA64408KP412AA0
3VA64408KQ410AA0
3VA64408KT312AA0
3VA64408KT410AA0
3VA64408KT412AA0
3VA64608HM310AA0
3VA64608HN310AA0
3VA64608HN410AA0
3VA64608JP310AA0
3VA64608JQ310AA0
3VA64608JT310AA0
3VA64608KL410AA0
3VA64608KM310AA0
3VA64608KT310AA0
3VA64608KT410AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

2,795.52 €

1 98 Days 3-pin138160 - 400 AETU320

3,774.79 €

1 4 Days 4-pin184160 - 400 AETU320

3,091.32 €

1 4 Days 3-pin138160 - 400 AETU330

3,662.75 €

1 4 Days 3-pin138160 - 400 AETU330

3,019.61 €

1 98 Days 3-pin138160 - 400 AETU350

3,490.20 €

1 98 Days 3-pin138160 - 400 AETU350

4,095.24 €

1 4 Days 4-pin184160 - 400 AETU350

3,539.49 €

1 98 Days 3-pin138160 - 400 AETU550

4,021.29 €

1 4 Days 3-pin138160 - 400 AETU550

4,592.72 €

1 4 Days 4-pin184160 - 400 AETU550

5,126.05 €

1 4 Days 4-pin184160 - 400 AETU550

3,837.53 €

1 98 Days 3-pin138160 - 400 AETU560

4,969.19 €

1 4 Days 4-pin184160 - 400 AETU560

4,364.15 €

1 4 Days 3-pin138160 - 400 AETU556

5,484.60 €

1 4 Days 4-pin184160 - 400 AETU556

5,556.31 €

1 4 Days 4-pin184160 - 400 AETU830

5,399.44 €

1 4 Days 4-pin184160 - 400 AETU850

5,085.72 €

1 4 Days 4-pin184160 - 400 AETU860

4,498.60 €

1 4 Days 3-pin138160 - 400 AETU856

4,906.44 €

1 4 Days 4-pin184160 - 400 AETU856

5,585.44 €

1 4 Days 4-pin184160 - 400 AETU856

3,333.33 €

1 98 Days 3-pin138240 - 600 AETU330

3,288.52 €

1 12 Days 3-pin138240 - 600 AETU350

4,447.05 €

1 4 Days 4-pin184240 - 600 AETU350

3,803.92 €

1 98 Days 3-pin138240 - 600 AETU550

4,110.92 €

1 98 Days 3-pin138240 - 600 AETU560

3,651.55 €

1 4 Days 3-pin138240 - 600 AETU556

4,962.47 €

1 4 Days 4-pin184240 - 600 AETU820

4,032.49 €

1 98 Days 3-pin138240 - 600 AETU830

3,920.45 €

1 4 Days 3-pin138240 - 600 AETU856

4,906.44 €

1 4 Days 4-pin184240 - 600 AETU856

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 248 Product size (depth)(mm) 110
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 600
IP rating IP40 Breaking capacity rating L

Tech Support