Manufacturer part number: 3TX76800D
Brand: SIEMENS
Price: 41.44 €
Delivery time: 11 Days
Product size (height): - mm
Product size (width): - mm
Connection (components): -
Compatible with (details): 3TF68
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3TX76800D
No. of pins | 3 |
---|
This page is Parallel connection without connection terminal, part number 3TX76800D.
You can find the detail information about specifications and dimensions on part number 3TX76800D.
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Connection (components)
Compatible with (details)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RT19164BA31 |
3RT29164BA32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (width) (mm) | Connection (components) | Compatible with (details) |
---|---|---|---|---|---|---|---|---|
3.68 € | 1 | 9 Days | - | - | Screw terminal | 3RT2.1 | ||
3.68 € | 1 | 9 Days | 19.8 | 25.5 | Spring-loaded terminal | 3RT201 |