Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RV24214BA100BA0
No. of pins | 3 | Mounting Method | DIN rail mount | Product size (height)(mm) | 97 |
---|---|---|---|---|---|
Product size (width)(mm) | 45 | Product size (depth)(mm) | 97 | Adjustment range (amperage) | 13 - 20 A |
Current load(A) | 20 | Min. temperature(°C) | -50 | Max. temperature(°C) | +60 |
Switching voltage (max.)(V AC) | 690 V DC/AC | Frame size | S0 | IP rating | IP20 |
Connection (components) | Screw terminals |
This page is Special type Circuit Breaker size S0 for transformer protection, part number 3RV24214BA100BA0.
You can find the detail information about specifications and dimensions on part number 3RV24214BA100BA0.