Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RV24111HA100BA0 |
3RV24111JA100BA0 |
3RV24114AA100BA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment range (amperage) | Current load (A) | |
---|---|---|---|---|---|---|
114.37 € | 1 | Available | 16 Days | 8 A (max) | 8 | |
125.27 € | 1 | Available | 16 Days | 7 - 10 A | 10 | |
125.27 € | 1 | Available | 13 Days | 10 - 16 A | 16 |
Loading...
No. of pins | 3 | Mounting Method | DIN rail mount | Product size (height)(mm) | 97 |
---|---|---|---|---|---|
Product size (width)(mm) | 45 | Product size (depth)(mm) | 97 | Min. temperature(°C) | -50 |
Max. temperature(°C) | +60 | Switching voltage (max.)(V AC) | 690 V DC/AC | Frame size | S00 |
IP rating | IP20 | Connection (components) | Screw terminals |