Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2102-5307
Number of Poles(Pole) | 1 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 72.20 |
---|---|---|---|---|---|
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 12 |
Min. stripping length(mm) | 10 | Nominal current(A) | 24 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 3 | Colour | Green-yellow | Connection (components) | Push-in connector |
Connector features | + lever|+ latchkey|+ CAGE CLAMP® | Industrial goods | Yes | Manufacturer part # | 2102-5307 |
Product type | PG terminal | Type (manufacturer type) | 2102-5307 |
This page is DIN Rail Relay Terminal Block Lever Operation Type 2102 Series (Ferrule Crimp Stranded Wire Single Wire Quick Connectable), part number 2102-5307.
You can find the detail information about specifications and dimensions on part number 2102-5307.