Relay Socket 858-100 (Part Numbers)

Relay Socket 858-100

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
WAGO Relay Socket. Mounting type: surface connection, connection method: European type, socket type: rectangular socket, number of pins: 16, representative standards: UL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

858-100

Part Number
858-100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Mounting Type DIN rail Wiring Method Clamp Dimension vertical(mm) 39
Dimension width(mm) 31 Dimension depth(mm) 97 Dielectric strength(kV) (relay-dependent) 4
IP rating IP20 Ambient temperature(°C) (relay-dependent) -25 – +70 Switching voltage(V AC) 250
Contact type DPDT-CO/4PDT-CO Nominal current (details)(A) (4 changers) 4 x 8 A/(2 changers) 2 x 12 Switching capacity(VA) (resistive/AC) 4000
Type (misc.) Plug base for industrial relay 2/4 CO contacts Relay type (category) Relay socket

This page is Relay Socket 858-100, part number 858-100.
You can find the detail information about specifications and dimensions on part number 858-100.

Tech Support