Bus mounting base mounting unit (EP22GRC162-OG)

Bus mounting base mounting unit EP22GRC162-OG

Product Details:

Manufacturer part number: EP22GRC162-OG

Brand: EATON

Price: 57.64

Delivery time: 3 Days


Technical Data:

Width: 250 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EP22GRC162-OG

Part Number
EP22GRC162-OG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

57.64 €

1 3 Days 250

Loading...

  1. 1

Basic information

Height(mm) 300 Depth(mm) 31.5 With mounting plate true
Built-in depth(mm) 31.5 With mounting rail false With cover true

This page is Bus mounting base mounting unit, part number EP22GRC162-OG.
You can find the detail information about specifications and dimensions on part number EP22GRC162-OG.

Variation of this product

Part Number
EP52GRC405-OG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)

73.41 €

1 3 Days 500

Tech Support