Manufacturer part number: EP22NZM1R-OG
Brand: EATON
Price: 71.30 €
Delivery time: 3 Days
Width: 250 mm
Height: 300 mm
Depth: 107 mm
Rated operation current: 160 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EP22NZM1R-OG
With cover | true | Plastic cover plate | true | Number of poles | 4 |
---|---|---|---|---|---|
With auxiliary terminal | false | Number of switches | 1 | Suitable for power circuit breaker | true |
Suitable for switch disconnector | true | Suitable for no-voltage switch | false | Suitable for reverser | false |
Equipped with switch disconnector compact | false | Equipped with power circuit-breaker | false | Equipped with no-voltage switch | false |
Equipped with reverser | false |
This page is Circuit-breakers mounting unit NZM, part number EP22NZM1R-OG.
You can find the detail information about specifications and dimensions on part number EP22NZM1R-OG.
Part Number |
---|
EP22NZM2R-OG |
EP23NZM3K-OG |
EP55NZM4K-OG |
EP55NZM4R-OG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Rated operation current (A) |
---|---|---|---|---|---|---|---|---|
74.08 € | 1 | 3 Days | 250 | 300 | 142 | 250 | ||
85.69 € | 1 | 3 Days | 250 | 450 | 121 | 630 | ||
131.62 € | 1 | 3 Days | 500 | 750 | 138.5 | 1600 | ||
132.58 € | 1 | 5 Days | 500 | 750 | 190.5 | 1600 |