Earth-fault release (NZM1-XFIU)

Earth-fault release NZM1-XFIU

Product Details:

Manufacturer part number: NZM1-XFIU

Brand: EATON

Price: 1,219.69

Delivery time: 5 Days


Technical Data:

Rated control supply voltage Us at AC 50HZ: 200|415 V

Rated control supply voltage Us at AC 60HZ: 200|415 V

Delay adjustable: true

Rated fault current: 0.03|3 A

Max. rated operation voltage Ue: 415 V


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZM1-XFIU

Part Number
NZM1-XFIU
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Delay adjustable Rated fault current
(A)
Max. rated operation voltage Ue
(V)
Max. power on-delay time
(ms)

1,219.69 €

1 5 Days 200|415200|415true0.03|341530

Loading...

  1. 1

Basic information

Rated control supply voltage Us at DC(V) 0|0

This page is Earth-fault release, part number NZM1-XFIU.
You can find the detail information about specifications and dimensions on part number NZM1-XFIU.

Variation of this product

Part Number
NZM1-4-XFIR
NZM1-4-XFIU
NZM1-XFIR
NZM2-4-XFI
NZM2-4-XFI30
NZM2-4-XFIA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Delay adjustable Rated fault current
(A)
Max. rated operation voltage Ue
(V)
Max. power on-delay time
(ms)

1,332.89 €

1 3 Days 200|415200|415true0.03|341530

1,353.64 €

1 5 Days 200|415200|415true0.03|341530

1,195.17 €

1 5 Days 200|415200|415true0.03|341530

1,737.56 €

1 3 Days 280|6900|0true0.1|3690100

1,737.56 €

1 29 Days 280|6900|0false0.03|0.0369030

3,356.25 €

1 3 Days 50|40050|400true0.3|1400100

Tech Support