Wall fixing bracket (BPZ-WW)

Wall fixing bracket BPZ-WW

Product Details:

Manufacturer part number: BPZ-WW

Brand: EATON

Price: 6.91

Delivery time: 3 Days


Technical Data:

Width: 34 mm

Model: Corner set

Height: 45 mm

Depth: 45 mm

Max. load capacity: 0 kg


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPZ-WW

Part Number
BPZ-WW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Model Height
(mm)
Depth
(mm)
Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Material Suitable for enclosure building height
(mm)

6.91 €

1 3 Days 34Corner set4545000Metal0

Loading...

  1. 1

Basic information

Colour Other RAL-number 0

This page is Wall fixing bracket, part number BPZ-WW.
You can find the detail information about specifications and dimensions on part number BPZ-WW.

Variation of this product

Part Number
WFB-SET-CS
XVTL-WFB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Model Height
(mm)
Depth
(mm)
Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Material Suitable for enclosure building height
(mm)

18.29 €

1 3 Days 38Mounting bracket7217---Steel-

45.12 €

1 3 Days 116Mounting bracket4545---Steel-

Tech Support