Terminal block (BPZ-KB-6/160-ALU)

Terminal block BPZ-KB-6/160-ALU

Product Details:

Manufacturer part number: BPZ-KB-6/160-ALU

Brand: EATON

Price: 61.41

Delivery time: 3 Days


Technical Data:

Width: 35.1 mm

Height: 92.1 mm

Depth: 50 mm

Number of poles: 1

Number of clamp positions per pole: 7


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPZ-KB-6/160-ALU

Part Number
BPZ-KB-6/160-ALU
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of poles Number of clamp positions per pole Conductor cross section solid (solid, stranded)
(mm²)
Max. rated current
(A)
Conductor cross section flexible (fine-strand) with cable end sleeve
(mm²)

61.41 €

1 3 Days 35.192.150172.5|701602.5|70

Loading...

  1. 1

Basic information

With N-rail false With PE-rail false

This page is Terminal block, part number BPZ-KB-6/160-ALU.
You can find the detail information about specifications and dimensions on part number BPZ-KB-6/160-ALU.

Variation of this product

Part Number
BPZ-KB-11/160
BPZ-KB-11/250
BPZ-KB-11/250-ALU
BPZ-KB-6/175-ALU
BPZ-KB-6/80-ALU
BPZ-KB-8/125
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of poles Number of clamp positions per pole Conductor cross section solid (solid, stranded)
(mm²)
Max. rated current
(A)
Conductor cross section flexible (fine-strand) with cable end sleeve
(mm²)

173.65 €

1 3 Days 160.48650.21122.5|501602.5|50

57.36 €

1 3 Days 44.595.4491121.5|1202501.5|120

81.05 €

1 3 Days 44.595.4491122.5|1202502.5|120

124.13 €

1 3 Days 80.17143172.5|701752.5|70

21.69 €

1 3 Days 2765.546.8172.5|16802.5|16

125.33 €

1 3 Days 9874.5494181.5|351251.5|35

Tech Support