Manufacturer part number: XV-303-10-C02-A00-1C
Brand: EATON
Price: 2,748.31 €
Delivery time: 12 Days
Built-in depth: 50.1 mm
Screen diagonal: 10.1 inch
Number of HW-interfaces industrial Ethernet: 2
Number of HW-interfaces other: 2
Supporting protocol for PROFIBUS: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XV-303-10-C02-A00-1C
Part Number
|
---|
XV-303-10-C02-A00-1C |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Built-in depth (mm) | Screen diagonal (inch) | Number of HW-interfaces industrial Ethernet | Number of HW-interfaces other | Supporting protocol for PROFIBUS | Supporting protocol for other bus systems | Number of pixels, horizontal | Number of pixels, vertical | Width of the front (mm) | Height of the front (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,748.31 € | 1 | 12 Days | 50.1 | 10.1 | 2 | 2 | true | false | 1024 | 600 | 269 | 174 |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Suitable for safety functions | false | Operation temperature(°C) | 0|50 |
---|---|---|---|---|---|
Voltage type of supply voltage | DC | Supporting protocol for LON | false | Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 1 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | 2 | Number of HW-interfaces parallel | 0 | Supporting protocol for TCP/IP | true |
Supporting protocol for ASI | false | Supporting protocol for CAN | true | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | true | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | With colour display | true |
Number of colours of the display | 16777216 | Number of function buttons, programmable | 0 | With numeric keyboard | false |
With alpha numeric keyboard | false | Useful project memory/user memory(kByte) | 512000 | With message indication | true |
With message system (incl. buffer and confirmation) | true | Process value representation (output) possible | true | Process default value (input) possible | true |
With recipes | true | Number of password levels | 200 | With printer output | true |
Number of online languages | 100 | Additional software components, loadable | true | Degree of protection (IP), front side | IP65 |
With SW interfaces | true | Rail mounting possible | false | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Wall mounting/direct mounting | false | Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false |
IO link master | false | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | true |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 |
Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | 19.2|30 | Type of display | TFT |
Number of grey-scales/blue-scales of display | 0 | Radio standard GPRS | false | Radio standard GSM | false |
Radio standard UMTS | false | Number of buttons with LED | 0 | Number of system buttons | 1 |
Touch technology | Capacitive multitouch | Degree of protection (NEMA), front side | 12 |
This page is Control panel with PLC, part number XV-303-10-C02-A00-1C.
You can find the detail information about specifications and dimensions on part number XV-303-10-C02-A00-1C.
Configure
Basic Attributes
Type
Built-in depth(mm)
Screen diagonal(inch)
Number of HW-interfaces industrial Ethernet
Number of HW-interfaces other
Supporting protocol for PROFIBUS
Supporting protocol for other bus systems
Number of pixels, horizontal
Number of pixels, vertical
Width of the front(mm)
Height of the front(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XV-303-10-B02-A00-1C |
XV-303-10-BE2-A00-1C |
XV-303-10-C00-A00-1C |
XV-303-10-CE2-A00-1C |
XV-303-15-C00-A00-1E |
XV-303-15-C02-A00-1C |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Built-in depth (mm) | Screen diagonal (inch) | Number of HW-interfaces industrial Ethernet | Number of HW-interfaces other | Supporting protocol for PROFIBUS | Supporting protocol for other bus systems | Number of pixels, horizontal | Number of pixels, vertical | Width of the front (mm) | Height of the front (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,648.96 € | 1 | 31 Days | 50.1 | 10.1 | 1 | 2 | true | false | 1024 | 600 | 269 | 174 | |||
2,768.65 € | 1 | 25 Days | 50.1 | 10.1 | 1 | 3 | true | true | 1024 | 600 | 269 | 174 | |||
2,587.83 € | 1 | 3 Days | 50.1 | 10.1 | 2 | 1 | false | false | 1024 | 600 | 269 | 174 | |||
2,866.77 € | 1 | 33 Days | 50.1 | 10.1 | 2 | 3 | true | true | 1024 | 600 | 269 | 174 | |||
3,734.01 € | 1 | 39 Days | 75.5 | 15.6 | 2 | 1 | false | false | 1366 | 768 | 404 | 255 | |||
3,625.77 € | 1 | 38 Days | 75.5 | 15.6 | 2 | 1 | true | false | 1366 | 768 | 404 | 255 |