Manufacturer part number: SPPVT2-10-2+PE-AX
Brand: EATON
Price: 363.47 €
Delivery time: 4 Days
With remote signalling contact: true
Voltage protection level: 3.7 kV
Nominal voltage DC: 1000 V
Max. continuous voltage DC: 1170 V
Max. PV-voltage: 1170 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPPVT2-10-2+PE-AX
Part Number
|
---|
SPPVT2-10-2+PE-AX |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | With remote signalling contact | Voltage protection level (kV) | Nominal voltage DC (V) | Max. continuous voltage DC (V) | Max. PV-voltage (V) | |
---|---|---|---|---|---|---|---|---|---|---|
363.47 € | 1 | 4 Days | true | 3.7 | 1000 | 1170 | 1170 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | Number of conductors (without earthing) | 2 | Construction size | 3 modular spacing |
---|---|---|---|---|---|
Max. continuous voltage AC(V) | 0 | Nominal discharge surge current (8/20)(kA) | 15 | Nominal voltage AC(V) | 0 |
Category type 2 | true | Voltage protection level L-N(kV) | 0 | Signalling at the device | Optic |
Degree of protection (IP) | IP20 | Voltage protection level N-PE(kV) | 0 | Integrated backup fuse | false |
Max. conductor cross section solid (solid, stranded)(mm²) | 35 | Max. conductor cross section flexible (fine-strand)(mm²) | 25 | System configuration DC | false |
System configuration IT | true | System configuration TN | false | System configuration TN-C | false |
System configuration TN-S | false | System configuration TT | false | System configuration other | false |
System configuration TN-C-S | false | Max. discharge surge current (8/20)(kA) | 40 | Short-circuit breaking capacity (Isccr)(kA) | 0 |
This page is Surge arrester, part number SPPVT2-10-2+PE-AX.
You can find the detail information about specifications and dimensions on part number SPPVT2-10-2+PE-AX.
Part Number |
---|
SPPVT2-06-2+PE |
SPPVT2-10-2+PE |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | With remote signalling contact | Voltage protection level (kV) | Nominal voltage DC (V) | Max. continuous voltage DC (V) | Max. PV-voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|
314.55 € | 1 | 4 Days | false | 2.7 | 600 | 800 | 800 | |||
333.50 € | 1 | 34 Days | false | 3.7 | 1000 | 1170 | 1170 |