Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPPVT12-10-2+PE-AX
Part Number
|
---|
SPPVT12-10-2+PE-AX |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Energy-coordinated protection effect with regard to the terminal equipment | Lightning impulse current (10/350 µs) (kA) | With remote signalling contact | Number of conductors (without earthing) | Number of poles | Construction size | Voltage protection level (kV) | Exhausting | Remote signalling | Follow current extinguishing capability (kA) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Nominal voltage DC (V) | Test class | Category type 2 | Voltage protection level L-N (kV) | Max. continuous voltage DC (V) | Max. PV-voltage (V) | Voltage protection level N-PE (kV) | Max. conductor cross section solid (solid, stranded) (mm²) | Max. conductor cross section flexible (fine-strand) (mm²) | Voltage protection level (DC+ - DC-) (kV) | Voltage protection level (DC+/DC- - PE) (kV) | Specific energy (W/R) (kJ/Ohm) | System configuration IT | System configuration TN | System configuration TN-S | System configuration TT | System configuration other | Max. discharge surge current (8/20) (kA) | Voltage protection level L-PE (kV) | Short-circuit breaking capacity (Isccr) (kA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
529.00 € | 1 | 3 Days | - | - | true | 2 | - | 3 modular spacing | 3.7 | - | - | - | 0 | 15 | 0 | 1000 | - | true | 0 | 1050 | 1050 | 0 | 35 | 25 | - | - | - | true | false | false | false | false | 40 | - | 0 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | Signalling at the device | Optic | Degree of protection (IP) | IP20 |
---|---|---|---|---|---|
Integrated backup fuse | false | System configuration DC | false | System configuration TN-C | false |
System configuration TN-C-S | false |
This page is Lightning current and surge arresters, part number SPPVT12-10-2+PE-AX.
You can find the detail information about specifications and dimensions on part number SPPVT12-10-2+PE-AX.
Configure
Basic Attributes
Energy-coordinated protection effect with regard to the terminal equipment
Lightning impulse current (10/350 µs)(kA)
Number of poles
Exhausting
Remote signalling
Follow current extinguishing capability(kA)
Test class
Voltage protection level (DC+ - DC-)(kV)
Voltage protection level (DC+/DC- - PE)(kV)
Specific energy (W/R)(kJ/Ohm)
Voltage protection level L-PE(kV)
Type
With remote signalling contact
Number of conductors (without earthing)
Construction size
Voltage protection level(kV)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal voltage AC(V)
Nominal voltage DC(V)
Category type 2
Voltage protection level L-N(kV)
Max. continuous voltage DC(V)
Max. PV-voltage(V)
Voltage protection level N-PE(kV)
Max. conductor cross section solid (solid, stranded)(mm²)
Max. conductor cross section flexible (fine-strand)(mm²)
System configuration IT
System configuration TN
System configuration TN-S
System configuration TT
System configuration other
Max. discharge surge current (8/20)(kA)
Short-circuit breaking capacity (Isccr)(kA)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SPBT12-280-3+NPE50 |
SPBT12-280/1 |
SPPVT12-10-2+PE |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Energy-coordinated protection effect with regard to the terminal equipment | Lightning impulse current (10/350 µs) (kA) | With remote signalling contact | Number of conductors (without earthing) | Number of poles | Construction size | Voltage protection level (kV) | Exhausting | Remote signalling | Follow current extinguishing capability (kA) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Nominal voltage DC (V) | Test class | Category type 2 | Voltage protection level L-N (kV) | Max. continuous voltage DC (V) | Max. PV-voltage (V) | Voltage protection level N-PE (kV) | Max. conductor cross section solid (solid, stranded) (mm²) | Max. conductor cross section flexible (fine-strand) (mm²) | Voltage protection level (DC+ - DC-) (kV) | Voltage protection level (DC+/DC- - PE) (kV) | Specific energy (W/R) (kJ/Ohm) | System configuration IT | System configuration TN | System configuration TN-S | System configuration TT | System configuration other | Max. discharge surge current (8/20) (kA) | Voltage protection level L-PE (kV) | Short-circuit breaking capacity (Isccr) (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
582.00 € | 1 | 3 Days | false | 12.5 | - | - | 4 | 4 modular spacing | 1.5 | false | false | 0 | 260 | - | 240 | 0 | Type 1 + 2 | - | 1.5 | 0 | 0 | 1.4 | 25 | 35 | 0 | 0 | 625 | true | true | true | true | true | - | 1.5 | - | |||
164.00 € | 12 | 29 Days | false | 12.5 | - | - | 1 | 1 modular spacing | 1.5 | false | false | 0 | 280 | - | 280 | 0 | Type 1 + 2 | - | 0 | 0 | 0 | 0 | 25 | 35 | 0 | 0 | 39.1 | false | true | false | false | true | - | 1.5 | - | |||
481.00 € | 1 | 3 Days | - | - | false | 2 | - | 3 modular spacing | 3.7 | - | - | - | 0 | 15 | 0 | 1000 | - | true | 0 | 1050 | 1050 | 0 | 35 | 25 | - | - | - | true | false | false | false | false | 40 | - | 0 |