Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPBT12-280/1
Part Number
|
---|
SPBT12-280/1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Energy-coordinated protection effect with regard to the terminal equipment | Lightning impulse current (10/350 µs) (kA) | With remote signalling contact | Number of conductors (without earthing) | Number of poles | Construction size | Voltage protection level (kV) | Exhausting | Remote signalling | Follow current extinguishing capability (kA) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Nominal voltage DC (V) | Test class | Category type 2 | Voltage protection level L-N (kV) | Max. continuous voltage DC (V) | Max. PV-voltage (V) | Voltage protection level N-PE (kV) | Max. conductor cross section solid (solid, stranded) (mm²) | Max. conductor cross section flexible (fine-strand) (mm²) | Voltage protection level (DC+ - DC-) (kV) | Voltage protection level (DC+/DC- - PE) (kV) | Specific energy (W/R) (kJ/Ohm) | System configuration IT | System configuration TN | System configuration TN-S | System configuration TT | System configuration other | Max. discharge surge current (8/20) (kA) | Voltage protection level L-PE (kV) | Short-circuit breaking capacity (Isccr) (kA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
164.00 € | 12 | 29 Days | false | 12.5 | - | - | 1 | 1 modular spacing | 1.5 | false | false | 0 | 280 | - | 280 | 0 | Type 1 + 2 | - | 0 | 0 | 0 | 0 | 25 | 35 | 0 | 0 | 39.1 | false | true | false | false | true | - | 1.5 | - |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | Signalling at the device | Optic | Degree of protection (IP) | IP20 |
---|---|---|---|---|---|
Integrated backup fuse | false | System configuration DC | false | System configuration TN-C | false |
System configuration TN-C-S | false |
This page is Lightning current and surge arresters, part number SPBT12-280/1.
You can find the detail information about specifications and dimensions on part number SPBT12-280/1.
Configure
Basic Attributes
With remote signalling contact
Number of conductors (without earthing)
Nominal discharge surge current (8/20)(kA)
Category type 2
Max. discharge surge current (8/20)(kA)
Short-circuit breaking capacity (Isccr)(kA)
Type
Energy-coordinated protection effect with regard to the terminal equipment
Lightning impulse current (10/350 µs)(kA)
Number of poles
Construction size
Voltage protection level(kV)
Exhausting
Remote signalling
Follow current extinguishing capability(kA)
Max. continuous voltage AC(V)
Nominal voltage AC(V)
Nominal voltage DC(V)
Test class
Voltage protection level L-N(kV)
Max. continuous voltage DC(V)
Max. PV-voltage(V)
Voltage protection level N-PE(kV)
Max. conductor cross section solid (solid, stranded)(mm²)
Max. conductor cross section flexible (fine-strand)(mm²)
Voltage protection level (DC+ - DC-)(kV)
Voltage protection level (DC+/DC- - PE)(kV)
Specific energy (W/R)(kJ/Ohm)
System configuration IT
System configuration TN
System configuration TN-S
System configuration TT
System configuration other
Voltage protection level L-PE(kV)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SPBT12-280-3+NPE50 |
SPPVT12-10-2+PE |
SPPVT12-10-2+PE-AX |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Energy-coordinated protection effect with regard to the terminal equipment | Lightning impulse current (10/350 µs) (kA) | With remote signalling contact | Number of conductors (without earthing) | Number of poles | Construction size | Voltage protection level (kV) | Exhausting | Remote signalling | Follow current extinguishing capability (kA) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Nominal voltage DC (V) | Test class | Category type 2 | Voltage protection level L-N (kV) | Max. continuous voltage DC (V) | Max. PV-voltage (V) | Voltage protection level N-PE (kV) | Max. conductor cross section solid (solid, stranded) (mm²) | Max. conductor cross section flexible (fine-strand) (mm²) | Voltage protection level (DC+ - DC-) (kV) | Voltage protection level (DC+/DC- - PE) (kV) | Specific energy (W/R) (kJ/Ohm) | System configuration IT | System configuration TN | System configuration TN-S | System configuration TT | System configuration other | Max. discharge surge current (8/20) (kA) | Voltage protection level L-PE (kV) | Short-circuit breaking capacity (Isccr) (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
582.00 € | 1 | 3 Days | false | 12.5 | - | - | 4 | 4 modular spacing | 1.5 | false | false | 0 | 260 | - | 240 | 0 | Type 1 + 2 | - | 1.5 | 0 | 0 | 1.4 | 25 | 35 | 0 | 0 | 625 | true | true | true | true | true | - | 1.5 | - | |||
481.00 € | 1 | 3 Days | - | - | false | 2 | - | 3 modular spacing | 3.7 | - | - | - | 0 | 15 | 0 | 1000 | - | true | 0 | 1050 | 1050 | 0 | 35 | 25 | - | - | - | true | false | false | false | false | 40 | - | 0 | |||
529.00 € | 1 | 3 Days | - | - | true | 2 | - | 3 modular spacing | 3.7 | - | - | - | 0 | 15 | 0 | 1000 | - | true | 0 | 1050 | 1050 | 0 | 35 | 25 | - | - | - | true | false | false | false | false | 40 | - | 0 |