Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-XDH-S-X2
Part Number
|
---|
M22-XDH-S-X2 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Width (mm) | Outer diameter (mm) | Height (mm) | Shape | Imprint | Construction type | Programme diameter (mm) | Imprint ISO symbols | Suitable for push button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.83 € | 10 | 7 Days | Black | 0 | 22 | 0 | Round | Other | High | 22 | "Symbol "" II """ | true |
Loading...
Engravable | false | Suitable for illuminated push buttons | false | Suitable for indicator light | false |
---|---|---|---|---|---|
Mushroom head push button | false | Suitable for signalling lamp | false | Suitable for selector switch | false |
This page is Button plate, part number M22-XDH-S-X2.
You can find the detail information about specifications and dimensions on part number M22-XDH-S-X2.
Configure
Basic Attributes
Type
Colour
Width(mm)
Outer diameter(mm)
Height(mm)
Shape
Imprint
Construction type
Programme diameter(mm)
Imprint ISO symbols
Suitable for push button
Filter by standard shipping days
Optional Attributes
Part Number |
---|
253TQ25 |
310TQ25 |
311TQ25 |
M22-XDH-S-X4 |
M22-XDH-S-X5 |
M22-XDH-S-X8 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Outer diameter (mm) | Height (mm) | Shape | Imprint | Construction type | Programme diameter (mm) | Imprint ISO symbols | Suitable for push button |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | Quote | Black | 25 | 0 | 0 | Square | CLOSE | Flat | 16 | Other | true | ||
- | - | 1 | Quote | Red | 25 | 0 | 0 | Square | Other | Flat | 16 | Other | true | ||
- | - | 1 | Quote | Green | 25 | 0 | 0 | Square | Other | Flat | 16 | Other | true | ||
4.83 € | 10 | 10 Days | Black | 0 | 22 | 0 | Round | Other | High | 22 | "Symbol "" + """ | true | |||
4.83 € | 10 | 13 Days | Black | 0 | 22 | 0 | Round | Other | High | 22 | "Symbol "" - """ | true | |||
4.83 € | 10 | 9 Days | Black | 0 | 22 | 0 | Round | Other | High | 22 | "Symbol "" arrow """ | true |