Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
334TQ25 |
335TQ25 |
353TQ25 |
372TQ25 |
373TQ25 |
Part Number | Related to | Minimum order quantity | Volume Discount | Colour | Width (mm) | Outer diameter (mm) | Height (mm) | Shape | Imprint | Construction type | Programme diameter (mm) | Imprint ISO symbols | Suitable for push button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Black | 25 | 0 | 25 | Square | Other | Flat | 16 | Other | true | ||
- | 1 | Quote | Black | 25 | 0 | 25 | Square | Other | Flat | 16 | Other | true | ||
- | 1 | Quote | Black | 25 | 0 | 25 | Square | Other | Flat | 16 | Other | true | ||
- | 1 | Quote | Black | 25 | 0 | 25 | Square | Other | Flat | 16 | Other | true | ||
- | 1 | Quote | Black | 25 | 0 | 25 | Square | Other | Flat | 16 | Other | true |
Loading...
Engravable | false | Suitable for illuminated push buttons | false | Suitable for indicator light | false |
---|---|---|---|---|---|
Mushroom head push button | false | Suitable for signalling lamp | false | Suitable for selector switch | false |
Configure
Basic Attributes
Type
Colour
Width(mm)
Outer diameter(mm)
Height(mm)
Shape
Imprint
Construction type
Programme diameter(mm)
Imprint ISO symbols
Suitable for push button
Filter by standard shipping days
Optional Attributes