Busbar terminal (K30X10L)

Busbar terminal K30X10L

Product Details:

Manufacturer part number: K30X10L

Brand: EATON

Price: 36.90

Delivery time: 3 Days


Technical Data:

Max. conductor cross section: 1000 mm²

Width clamp: 17 mm

Busbar width: 30|60 mm

Busbar thickness: 10|10 mm

Suitable for round conductor connection: false


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K30X10L

Part Number
K30X10L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. conductor cross section
(mm²)
Width clamp
(mm)
Busbar width
(mm)
Busbar thickness
(mm)
Suitable for round conductor connection Max. rated operation current Ie
(A)

36.90 €

1 3 Days 10001730|6010|10false1600

Loading...

  1. 1

Basic information

Suitable for Flat rail Suitable for strip conductor connection true Suitable for sector conductor connection false

This page is Busbar terminal, part number K30X10L.
You can find the detail information about specifications and dimensions on part number K30X10L.

Variation of this product

Part Number
K12X5/25
K20X10/35
K20X15/40
K20X15/40-A
K20X15/50
K30X10PEN
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. conductor cross section
(mm²)
Width clamp
(mm)
Busbar width
(mm)
Busbar thickness
(mm)
Suitable for round conductor connection Max. rated operation current Ie
(A)

6.83 €

10 3 Days 74012|125|5true250

68.44 €

10 3 Days 1243120|205|10true400

8.75 €

10 3 Days 1243220|205|10true400

7.50 €

10 3 Days 1243220|205|10true400

109.61 €

5 5 Days 4623120|205|15true800

39.34 €

1 5 Days 10001730|6010|10false1600

Tech Support