Manufacturer part number: K95/4
Brand: EATON
Price: 153.71 €
Delivery time: 3 Days
Nominal current: 160 A
Mounting method: Screw
Width: 130 mm
Model: -
Height: 100 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K95/4
Part Number
|
---|
K95/4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Mounting method | Width (mm) | Model | Height (mm) | Depth (mm) | Suitable for | Connection type | Number of connections < 6 mm² | Number of connections 10 mm² | Number of connections 25 mm² | Number of connections 16 mm² | Number of connections > 25 mm² | Number of poles | Suitable for number of poles | Contact safe | Max. conductor cross section (mm²) | Width clamp (mm) | Busbar width (mm) | Busbar thickness (mm) | Suitable for strip conductor connection | Suitable for round conductor connection | Suitable for sector conductor connection | Max. rated operation current Ie (A) | Number of connections total | Number of connections < AWG 6 | Number of connections AWG 6 | Number of connections AWG 4 | Number of connections AWG 2 | Number of connections AWG 4/0 | Number of connections 250 kcmil | Number of connections > 250 kcmil | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 153.71 € | 1 | 3 Days | 160 | Screw | 130 | - | 100 | 115 | - | Screwing | 0 | 0 | 0 | 0 | 8 | 4 | - | true | - | - | - | - | - | - | - | - | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Loading...
This page is Connection Terminal K-Type / Mounting method Screw / Number of poles 1, 3, 4, 5, part number K95/4.
You can find the detail information about specifications and dimensions on part number K95/4.
Configure
Basic Attributes
Model
Suitable for
Suitable for number of poles
Max. conductor cross section(mm²)
Width clamp(mm)
Busbar width(mm)
Busbar thickness(mm)
Suitable for strip conductor connection
Suitable for round conductor connection
Suitable for sector conductor connection
Max. rated operation current Ie(A)
Type
Nominal current(A)
Mounting method
Width(mm)
Height(mm)
Depth(mm)
Connection type
Number of connections < 6 mm²
Number of connections 10 mm²
Number of connections 25 mm²
Number of connections 16 mm²
Number of connections > 25 mm²
Number of poles
Contact safe
Number of connections total
Number of connections < AWG 6
Number of connections AWG 6
Number of connections AWG 4
Number of connections AWG 2
Number of connections AWG 4/0
Number of connections 250 kcmil
Number of connections > 250 kcmil
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K240/3 |
K240/4 |
K2X240/1 |
K95/5 |
NZM3-XK22X21 |
NZM3-XK300 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Mounting method | Width (mm) | Model | Height (mm) | Depth (mm) | Suitable for | Connection type | Number of connections < 6 mm² | Number of connections 10 mm² | Number of connections 25 mm² | Number of connections 16 mm² | Number of connections > 25 mm² | Number of poles | Suitable for number of poles | Contact safe | Max. conductor cross section (mm²) | Width clamp (mm) | Busbar width (mm) | Busbar thickness (mm) | Suitable for strip conductor connection | Suitable for round conductor connection | Suitable for sector conductor connection | Max. rated operation current Ie (A) | Number of connections total | Number of connections < AWG 6 | Number of connections AWG 6 | Number of connections AWG 4 | Number of connections AWG 2 | Number of connections AWG 4/0 | Number of connections 250 kcmil | Number of connections > 250 kcmil |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 241.28 € | 1 | 3 Days | 400 | Screw | 144 | - | 100 | 115 | - | Screwing | 0 | 0 | 0 | 0 | 6 | 3 | - | true | - | - | - | - | - | - | - | - | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
- | 323.61 € | 1 | 3 Days | 400 | Screw | 190 | - | 100 | 115 | - | Screwing | 0 | 0 | 0 | 0 | 8 | 4 | - | true | - | - | - | - | - | - | - | - | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
- | 145.27 € | 1 | 3 Days | 630 | Screw | 240 | - | 125 | 140 | - | Screwing | 0 | 0 | 0 | 0 | 2 | 1 | - | true | - | - | - | - | - | - | - | - | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
- | 187.90 € | 1 | 3 Days | 160 | Screw | 161 | - | 100 | 115 | - | Screwing | 0 | 0 | 0 | 0 | 10 | 5 | - | true | - | - | - | - | - | - | - | - | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
98.07 € | 1 | 30 Days | - | - | - | Other | - | - | - | - | - | - | - | - | - | - | 3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
154.68 € | 1 | 5 Days | - | - | - | Other | - | - | - | - | - | - | - | - | - | - | 3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |