Profile busbar (CU-BAR-720/T)

Profile busbar CU-BAR-720/T

Product Details:

Manufacturer part number: CU-BAR-720/T

Brand: EATON

Price: 523.06

Delivery time: 3 Days


Technical Data:

Width: 40 mm

Rated current In: 1600 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CU-BAR-720/T

Part Number
CU-BAR-720/T
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Rated current In
(A)

523.06 €

32 3 Days 401600

Loading...

  1. 1

Basic information

Model Profile Height(mm) 30 Flexible false
Surface protection Tinned Length(mm) 2400

This page is Profile busbar, part number CU-BAR-720/T.
You can find the detail information about specifications and dimensions on part number CU-BAR-720/T.

Variation of this product

Part Number
CU-BAR-1140/T
CU-BAR-500/T
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Rated current In
(A)

874.39 €

10 38 Days 702500

325.68 €

32 3 Days 401250

Tech Support