Phase busbar

Phase busbar
[Specifications]
・Product type: Phase busbar
・Number of Phases: 1~4
・Insulated: true
  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BB-EVF-10/1P-1,​5MU
BB-EVF-10/1P-1MU
BB-EVF-10/2P-1MU
BB-EVF-10/3P-1MU
BB-EVF-10/3P-1MU/AUX
BB-EVF-10/N-1MU
BB-EVF-10/N-2MU
BB-EVF-16/1P-1MU
BB-EVF-16/3P-1,​5MU
BB-EVF-16/3P-1MU
BB-EVF-16/3P-1MU/AUX
BB-EVF-16/3P-2MU
BB-EVP-10/1P-1MU
BB-EVP-10/3P-1MU
BB-EVP-10/3P-1MU/AUX
BB-EVP-10/3P-2MU
BB-EVP-16/1P-1MU
BB-EVP-16/2P-1MU
BB-EVP-16/3P-1,​5MU
BB-EVP-16/3P-1MU
BB-EVP-16/3P-1MU/AUX
BB-UL-18/1P-1,​5M/37
BB-UL-18/1P-1M/57
BB-UL-18/2P-2M/56
BB-UL-18/2P+AS-2,​5M/46
BB-UL-18/3P-3M/57
BB-UL-18/3P+AS-3,​5M/48
BB-UL-25/1P-1M/57
BB-UL-25/2P-2M/56
BB-UL-25/2P+AS-2,​5M/46
BB-UL-25/3P-3M/57
EVG-1PHAS/12MODUL
EVG-2PHAS/12MODUL
EVG-4PHAS/12MODUL
EVG-16/4PHAS/12MODUL
Z-BB/UL18/1P1MU+AUX/37
Z-BB/UL18/3P1MU/57
Z-BB/UL18/3P1MU+AUX/48
Z-BB/UL25/3P1MU/57
Z-BB/UL25/3P1MU+AUX/48
Z-SV-16/2P+2N-2TE
Z-SV-16/3P+3N-3TE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of phases Cross section
(mm²)
Rated permanent current Iu
(A)
Number of poles Length
(mm)
Conditioned rated short-circuit current Iq
(kA)
Rated surge voltage
(kV)
Type of electric connection Number of modular spacings Suitable for devices with auxiliary switch Suitable for devices with N-busbar Suitable for number of devices Max. rated operation voltage Ue
(V)
Pitch dimensions
(mm)

31.11 €

10 4 Days 110631100004.5Fork1.5falsefalse0100027

23.25 €

10 4 Days 110631100004.5Fork1falsefalse0100017.8

33.83 €

10 4 Days 210632100004.5Fork1falsefalse069017.8
-

43.88 €

10 78 Days 310633100004.5Fork1falsefalse069017.8

63.27 €

10 5 Days 310633100004.5Fork1truefalse06900

23.93 €

10 4 Days 110632100004.5Fork1falsetrue069017.8

33.89 €

10 4 Days 110632100004.5Fork2falsetrue069036

29.80 €

10 4 Days 116801100004.5Fork1falsefalse0100017.8

70.65 €

10 4 Days 316803100004.5Fork1.5falsefalse069027
-

57.66 €

10 4 Days 316803100004.5Fork1falsefalse069017.8

81.31 €

10 4 Days 316803100004.5Fork1truefalse06900

80.07 €

10 4 Days 316803100004.5Fork2falsefalse069036

23.46 €

10 98 Days 110631100004.5Pin1falsefalse0100017.8

51.09 €

10 4 Days 310633100004.5Pin1falsefalse069017.8

63.52 €

10 4 Days 310633100004.5Pin1truefalse06900

62.28 €

10 4 Days 310633100004.5Pin2falsefalse069036

30.12 €

10 4 Days 116801100004.5Pin1falsefalse0100017.8

50.37 €

10 4 Days 216802100004.5Pin1falsefalse069017.8

70.91 €

10 4 Days 316803100004.5Pin1.5falsefalse069027

58.03 €

10 4 Days 316803100004.5Pin1falsefalse069017.8

81.64 €

10 4 Days 316803100004.5Pin1truefalse06900

22.96 €

10 4 Days 118803710001010Pin37falsefalse372770

29.28 €

1 86 Days 118805710001010Pin57falsefalse572770

57.55 €

10 30 Days 218805610001010Pin56falsefalse562770

53.08 €

10 4 Days 218804610001010Pin46falsefalse462770

68.18 €

10 4 Days 318805710001010Pin57falsefalse572770

58.81 €

10 4 Days 318804810001010Pin48falsefalse482770

34.62 €

10 77 Days 1251005710001010Pin57falsefalse572770

66.97 €

10 36 Days 2251005610001010Pin56falsefalse562770

68.05 €

10 4 Days 2251004610001010Pin46falsefalse462770

93.22 €

10 4 Days 3251005710001010Pin57falsefalse572770

4.33 €

40 5 Days 110631210254Fork12falsefalse125000

8.11 €

20 4 Days 210632210254Fork12falsefalse65000

16.27 €

10 4 Days 410634210254Fork12falsetrue35000

24.50 €

10 4 Days 416804213.6254Fork12falsefalse34150

109.10 €

1 4 Days 1188011000010Pin1truefalse0100026.4

29.35 €

1 34 Days 3188031000010Pin1falsefalse060017.6

151.71 €

1 4 Days 3188031000010Pin1truefalse060026.4

36.41 €

1 4 Days 32510031000010Pin1falsefalse060017.6

170.74 €

1 4 Days 32510031000010Pin1truefalse060026.4

62.87 €

7 4 Days 3166321000250Pin2falsetrue5641517.95

67.45 €

10 4 Days 316633100004Pin3falsefalse041517.8

Loading...

  1. 1

Basic information

Insulated true Rated short-time withstand current lcw(kA) 0

Tech Support