Connection clamp (BB-EV-TE/35)

Connection clamp BB-EV-TE/35

Product Details:

Manufacturer part number: BB-EV-TE/35

Brand: EATON

Price: 6.67

Delivery time: 3 Days


Technical Data:

Max. conductor cross section: 35 mm²

Suitable for round conductor connection: false

Max. rated operation current Ie: 100 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BB-EV-TE/35

Part Number
BB-EV-TE/35
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. conductor cross section
(mm²)
Suitable for round conductor connection Max. rated operation current Ie
(A)

6.67 €

3 3 Days 35false100

Loading...

  1. 1

Basic information

Suitable for Other Width clamp(mm) 0 Busbar width(mm) 0|0
Busbar thickness(mm) 0|0 Suitable for strip conductor connection false Suitable for sector conductor connection false

This page is Connection clamp, part number BB-EV-TE/35.
You can find the detail information about specifications and dimensions on part number BB-EV-TE/35.

Variation of this product

Part Number
BB-UL-TE/50
BB-UL-TEP/35
BB-UL-TEPA/35
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. conductor cross section
(mm²)
Suitable for round conductor connection Max. rated operation current Ie
(A)

7.43 €

10 3 Days 25false100

5.98 €

10 3 Days 25false100

8.52 €

10 3 Days 35true0

Tech Support