Three-phase commoning link (B3.0/2-PKZ4)

Three-phase commoning link B3.0/2-PKZ4
  • Promotional pricing ends 31/12/2024

Product Details:

Manufacturer part number: B3.0/2-PKZ4

Brand: EATON

Price: 26.89

Delivery time: 3 Days


Technical Data:

Rated permanent current Iu: 128 A

Length: 98 mm

Rated surge voltage: 6 kV

Type of electric connection: Pin

Suitable for number of devices: 2


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B3.0/2-PKZ4

Part Number
B3.0/2-PKZ4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated permanent current Iu
(A)
Length
(mm)
Rated surge voltage
(kV)
Type of electric connection Suitable for number of devices Pitch dimensions
(mm)

26.89 €

1 3 Days 128986Pin255

Loading...

  1. 1

Basic information

Insulated true Number of phases 3 Cross section(mm²) 0
Number of poles 3 Conditioned rated short-circuit current Iq(kA) 0 Number of modular spacings 0
Rated short-time withstand current lcw(kA) 0 Suitable for devices with auxiliary switch false Suitable for devices with N-busbar false
Max. rated operation voltage Ue(V) 690

This page is Three-phase commoning link, part number B3.0/2-PKZ4.
You can find the detail information about specifications and dimensions on part number B3.0/2-PKZ4.

Variation of this product

Part Number
B3.0/2-PKZ0
B3.0/3-PKZ0
B3.0/3-PKZ4
B3.0/4-PKZ0
B3.0/4-PKZ4
B3.0/5-PKZ0
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated permanent current Iu
(A)
Length
(mm)
Rated surge voltage
(kV)
Type of electric connection Suitable for number of devices Pitch dimensions
(mm)
-

14.93 €

1 3 Days

Stock

63906Fork245

16.99 €

1 3 Days

Stock

631356Fork345

34.86 €

1 3 Days 1281516Pin355
-

19.76 €

1 3 Days

Stock

631806Fork445

42.87 €

1 3 Days 1282056Pin455

20.76 €

10 3 Days 632256Fork545

Tech Support