Overload relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z5-100/FF250
Z5-125/FF250
Z5-160/FF225A
Z5-160/FF250
Z5-220/FF225A
Z5-220/FF250
Z5-250/FF250
Z5-300/FF250
ZB12-0,​4
ZB12-0,​6
ZB12-0,​16
ZB12-0,​24
ZB32-0,​4
ZB32-0,​6
ZB32-0,​16
ZB32-0,​24
ZB150-50/KK
ZB150-70/KK
ZB150-100/KK
ZB150-125
ZB150-125/KK
ZB150-150/KK
ZB150-175
ZE-0,​4
ZE-0,​6
ZE-0,​16
ZE-0,​24
ZE-1,​6
ZE-2,​4
ZEB12-1,​65
ZEB32-5/KK
ZEB32-20
ZEB32-20/KK
ZEB32-45
ZEB32-45/KK
ZEB65-45
ZEB65-100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Release class Max. rated operation voltage Ue
(V)
Adjustable current range
(A)
Voltage type for actuating

322.21 €

1 18 Days Direct attachment---CLASS 10100070|100-

322.21 €

1 18 Days Direct attachment---CLASS 10100095|125-

338.20 €

1 98 Days Direct attachment---Other1000120|160-

345.90 €

1 98 Days Direct attachment---CLASS 101000120|160-

338.06 €

1 98 Days Direct attachment---Other1000160|220-

345.77 €

1 98 Days Direct attachment/single positioning---CLASS 101000160|220-

345.77 €

1 98 Days Direct attachment/single positioning---CLASS 101000200|250-

369.77 €

1 98 Days Direct attachment---Other1000250|300-

60.00 €

35.40 €

1 3 Days

Stock

Direct attachment---CLASS 106900.24|0.4-

60.00 €

35.40 €

1 3 Days

Stock

Direct attachment---CLASS 106900.4|0.6-

60.00 €

1 98 Days Direct attachment---CLASS 106900.1|0.16-

60.00 €

1 98 Days Direct attachment---CLASS 106900.16|0.24-

77.57 €

1 4 Days Direct attachment---CLASS 106900.24|0.4-

77.57 €

1 73 Days Direct attachment---CLASS 106900.4|0.6-

77.57 €

1 98 Days Direct attachment---CLASS 106900.1|0.16-

77.57 €

1 98 Days Direct attachment---CLASS 106900.16|0.24-

204.55 €

1 98 Days Direct attachment---CLASS 10100035|50-

212.26 €

1 98 Days Direct attachment---CLASS 10100050|70-

263.15 €

1 98 Days Direct attachment---CLASS 10100070|100-

281.38 €

1 98 Days Direct attachment---CLASS 10100095|125-

296.78 €

1 98 Days Direct attachment---CLASS 10100095|125-

322.42 €

1 77 Days Direct attachment---CLASS 101000120|150-

313.76 €

1 98 Days Direct attachment---CLASS 101000145|175-
-

63.66 €

35.65 €

1 3 Days

Stock

Direct attachment---CLASS 106900.24|0.4-
-

63.66 €

35.65 €

1 3 Days

Stock

Direct attachment---CLASS 106900.4|0.6-

60.90 €

1 7 Days Direct attachment---CLASS 106900.1|0.16-

60.90 €

1 13 Days Direct attachment---CLASS 106900.16|0.24-
-

63.66 €

35.65 €

1 3 Days

Stock

Direct attachment---CLASS 106901|1.6-
-

63.66 €

35.65 €

1 3 Days

Stock

Direct attachment---CLASS 106901.6|2.4-

109.70 €

1 30 Days Direct attachment0|00|00|0Adjustable-0.33|1.65Self powered

142.54 €

1 5 Days Separate positioning0|00|00|0Adjustable-1|5Self powered

135.73 €

1 13 Days Direct attachment0|00|00|0Adjustable-4|20Self powered

142.54 €

1 4 Days Separate positioning0|00|00|0Adjustable-4|20Self powered

135.79 €

1 16 Days Direct attachment0|00|00|0Adjustable-9|45Self powered

142.54 €

1 10 Days Separate positioning0|00|00|0Adjustable-9|45Self powered

183.11 €

1 84 Days Direct attachment0|00|00|0Adjustable-9|45Self powered

220.10 €

1 8 Days Direct attachment0|00|00|0Adjustable-20|100Self powered

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 1 Number of auxiliary contacts as normally closed contact 1
Type of electrical connection of main circuit Screw connection Reset function input false Reset function automatic true
Reset function push-button true

Tech Support