Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ESR5-NO-31-230VAC |
ESR5-NOS-31-230VAC |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated control supply voltage Us at AC 50HZ (V) | Category according to EN 954-1 | Performance level acc. EN ISO 13849-1 | Evaluation inputs | SIL according to IEC 61508 | |
---|---|---|---|---|---|---|---|---|---|---|
255.57 € | 1 | 4 Days | 0|26.4 | 4 | Level e | One- and two-channel | 3 | |||
241.19 € | 1 | 4 Days | 0|0 | 1 | Level c | 1-channel | 1 |
Loading...
Width(mm) | 22.5 | Suitable for monitoring of emergency-stop circuits | true | Number of outputs, safety related, delayed, with contact | 0 |
---|---|---|---|---|---|
Number of outputs, safety related, undelayed, with contact | 3 | Number of outputs, safety related, delayed, semiconductors | 0 | Number of outputs, signalling function, undelayed, with contact | 1 |
Model | Basic device | Height(mm) | 99 | Depth(mm) | 114.5 |
Release-delay(s) | 0|0 | With approval according to UL | true | With detachable clamps | true |
With start input | true | With feedback circuit | true | Type of electric connection | Screw connection |
Rail mounting possible | true | Rated control supply voltage Us at AC 60HZ(V) | 0|0 | Rated control supply voltage Us at DC(V) | 0|0 |
With muting function | false | Type of safety acc. IEC 61496-1 | None | With approval for TÜV | true |
With approval for BG BIA | false | Suitable for monitoring of magnetic switches | false | Suitable for monitoring of proximity switches | false |
Suitable for monitoring of position switches | true | Suitable for monitoring of tactile sensors | false | Suitable for monitoring of valves | false |
Stop category acc. IEC 60204 | 0 | Voltage type for actuating | AC | Number of outputs, signalling function, delayed, semiconductors | 0 |
Suitable for monitoring of optoelectronic protection equipment | false | Number of outputs, signalling function, undelayed, semiconductors | 0 | Number of outputs, safety related, undelayed, semiconductors | 0 |
Number of outputs, signalling function, delayed, with contact | 0 |