Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EMR6-N1000-N-1 |
EMR6-N100-N-1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Max. permitted off-delay time (s) | Min. adjustable off-delay time (s) | Max. permitted operate delay time (s) | Min. adjustable operate delay time (s) | Voltage type for actuating | Number of contacts as change-over contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.40 € | 1 | 3 Days | 110|240 | 110|240 | 0|0 | 0 | 0 | 0 | 0 | AC | 1 | |||
115.47 € | 1 | 3 Days | 110|240 | 110|240 | 0|0 | 0 | 0 | 0 | 0 | AC | 1 |
Loading...
Width(mm) | 22.5 | Height(mm) | 85.6 | Depth(mm) | 104.6 |
---|---|---|---|---|---|
Cascadable | - | With detachable clamps | false | Number of inputs for electrodes | 3 |
Response value sensitivity adjustable | true | Type of electric connection | Screw connection | Physical measurement principle | Conductive |
Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 0 |
Configure
Basic Attributes
Type
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
Max. permitted off-delay time(s)
Min. adjustable off-delay time(s)
Max. permitted operate delay time(s)
Min. adjustable operate delay time(s)
Voltage type for actuating
Number of contacts as change-over contact
Filter by standard shipping days
Optional Attributes