Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EMR6-VF600-A-1 |
EMR6-VM600-A-1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Single-phase hysteresis possible | Contains function DC-voltage hysteresis | |
---|---|---|---|---|---|---|---|
253.56 € | 1 | 5 Days | true | true | |||
253.56 € | 1 | 3 Days | false | false |
Loading...
Width(mm) | 22.5 | Height(mm) | 85.6 | Depth(mm) | 104.6 |
---|---|---|---|---|---|
With detachable clamps | false | Single-phase under voltage possible | true | Three-phase under voltage possible | false |
Single-phase over voltage possible | true | Three-phase over voltage possible | false | Three-phase hysteresis possible | false |
Contains function DC-under voltage | true | Contains function DC-over voltage | true | Type of voltage measurement range | AC/DC |
Type of electric connection | Screw connection | Rated control supply voltage Us at AC 50HZ(V) | 24|240 | Rated control supply voltage Us at AC 60HZ(V) | 24|240 |
Rated control supply voltage Us at DC(V) | 24|240 | Voltage measurement range 1(V) | 3|600 | Voltage measurement range 2(V) | 0|0 |
Max. permitted delay-on energization time(s) | 30 | Min. adjustable delay-on energization time(s) | 0.1 | Max. permitted off-delay time(s) | 0 |
Min. adjustable off-delay time(s) | 0 | Response value voltage(V) | 3|600 | Voltage type for actuating | AC/DC |
Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 0 | Number of contacts as change-over contact | 2 |